Eccentric clamp module Form A (K0754)

Eccentric clamp module Form A (K0754)
· Application sectors: machine construction, toolmaking, fixture construction

· No additional tools required

· Compatible with all conventional aluminium profile systems and T-slot tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0754.00200808

Part Number
K0754.00200808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.25 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body black oxidised Main colour black
Component material Aluminium Surface finish component powder-coated Component colour black
Form A D=diameter(mm) 20 H(mm) 73.5
H1(mm) 36 H2(mm) 8 H3(mm) 28
L=Handle length(mm) 52.3 suitable for slot width(mm) 8 Clamping force F(kN) 2.5
Hand force FH(N) 100

This page is Eccentric clamp module Form A (K0754), part number K0754.00200808.
You can find the detail information about specifications and dimensions on part number K0754.00200808.

Tech Support