Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0175.105002 |
K0175.206002 |
K0175.308002 |
K0175.410002 |
K0175.512002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | S=Square socket (mm) | T2 (mm) | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | 4 Days | 40 | 1 | 5 | 13 | 40 | 47 | 8 | 13.8 | 14 | 17 | 11 | 27 | ||
0.94 € | 1 | 4 Days | 65 | 2 | 6 | 16 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | ||
1.44 € | 1 | 4 Days | 80 | 3 | 8 | 18 | 80 | 91 | 11 | 21.8 | 22 | 22 | 14 | 45 | ||
2.52 € | 1 | 4 Days | 95 | 4 | 10 | 20 | 95 | 108 | 13 | 25.8 | 26 | 26 | 17 | 54 | ||
3.74 € | 1 | 4 Days | 110 | 5 | 12 | 26 | 110 | 126 | 16 | 30.8 | 31 | 31 | 21 | 63 |
Loading...
Main Body Material | Other | Main material | Plastic |
---|
Configure
Basic Attributes
A=Handle length(mm)
Size
S=Square socket(mm)
T2(mm)
A(mm)
A1=Handle length(mm)
B(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H3=handle height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes