Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Steel code | Surface finish body | L=Length (mm) | |
---|---|---|---|---|---|---|---|
18.07 € | 1 | 4 Days | 1.4307 | matt blasted | 113 | ||
20.25 € | 1 | 4 Days | 1.4404 | matt blasted | 113 | ||
19.47 € | 1 | 4 Days | 1.4307 | smooth polished | 113 | ||
21.65 € | 1 | 4 Days | 1.4404 | smooth polished | 113 | ||
19.34 € | 1 | 4 Days | 1.4307 | matt blasted | 125 | ||
21.65 € | 1 | 4 Days | 1.4404 | matt blasted | 125 | ||
20.75 € | 1 | 4 Days | 1.4307 | smooth polished | 125 | ||
23.06 € | 1 | 4 Days | 1.4404 | smooth polished | 125 | ||
20.45 € | 1 | 4 Days | 1.4307 | matt blasted | 133 | ||
22.84 € | 1 | 4 Days | 1.4404 | matt blasted | 133 | ||
21.85 € | 1 | 4 Days | 1.4307 | smooth polished | 133 | ||
24.24 € | 1 | 4 Days | 1.4404 | smooth polished | 133 | ||
20.88 € | 1 | 4 Days | 1.4307 | matt blasted | 141 | ||
23.75 € | 1 | 4 Days | 1.4404 | matt blasted | 141 | ||
22.64 € | 1 | 4 Days | 1.4307 | smooth polished | 141 | ||
25.44 € | 1 | 4 Days | 1.4404 | smooth polished | 141 | ||
23.59 € | 1 | 4 Days | 1.4307 | matt blasted | 173 | ||
26.68 € | 1 | 4 Days | 1.4404 | matt blasted | 173 | ||
25.78 € | 1 | 4 Days | 1.4307 | smooth polished | 173 | ||
28.78 € | 1 | 4 Days | 1.4404 | smooth polished | 173 |
Loading...
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | oval | B(mm) | 21 | B1(mm) | 13 |
D=Fastening hole | M6 | H(mm) | 50 | T(mm) | 12 |