Configure
  • D=Outside diameter(mm)
  • D1(mm)
  • D2(mm)
  • L=Length(mm)
  • L1= length(mm)
  • ±S(mm)
  • F approx.(N)
  • Order No. assembly tool
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Lateral spring plungers without seal, thrust pin POM, spring steel (K0368)

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

D=Outside diameter

(mm)

D1

(mm)

D2

(mm)

L=Length

(mm)

L1= length

(mm)

±S

(mm)

F approx.

(N)

Order No. assembly tool

Minimum order quantity
6
3
6
7
4
0.5
10
K0369.03
1 pieces
10
5
10
11
6.7
0.8
20
K0369.05
1 pieces
10
6
10
11
10.7
1
40
K0369.05
1 pieces
12
8
12
13
13.9
1.3
50
K0369.08
1 pieces
16
10
16
17
16.7
1.6
100
K0369.10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.06 €
( 4.83 € )
4 working days
4.42 €
( 5.26 € )
4 working days
4.76 €
( 5.66 € )
4 working days
5.20 €
( 6.19 € )
4 working days
5.70 €
( 6.78 € )
4 working days

More Information

Basic information

· Positioning, clamping, retaining and fixating of workpieces

· Universally applicable

· Plastic thrust pin