Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0370.31054 |
K0370.31056 |
K0370.31058 |
K0370.31064 |
K0370.31066 |
K0370.31068 |
K0370.31104 |
K0370.31106 |
K0370.31108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1= length (mm) | S (mm) | F ca. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.31 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 20 | ||
6.31 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 50 | ||
6.31 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 100 | ||
6.76 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 40 | ||
6.76 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 75 | ||
6.76 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 100 | ||
7.92 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 100 | ||
7.92 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 150 | ||
7.92 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 200 |
Loading...
Main material | aluminium | Component material | steel | Version 1 | without thrust pin |
---|---|---|---|---|---|
Version 2 | without seal | Form | A |
Configure
Basic Attributes
D=outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1= length(mm)
S(mm)
F ca.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes