Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0374.616 |
K0374.618 |
K0374.622 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | H (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | B (mm) | Receiving hole H8 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.38 € | 1 | 4 Days | 110 | 220 | 16 | 5.5 | 1.5 | 35 | 7 | 11 | 15 | 16 | ||
15.90 € | 1 | 4 Days | 120 | 330 | 18 | 6.5 | 1.8 | 40 | 8 | 12 | 17 | 18 | ||
17.09 € | 1 | 4 Days | 130 | 540 | 22 | 8 | 2.5 | 45 | 9 | 15 | 21 | 22 |
Loading...
Main material | steel | Component material | steel | Version 1 | double sided |
---|---|---|---|---|---|
Form | D |
Configure
Basic Attributes
Initial Load(N)
D=outside diameter(mm)
D1(mm)
H(mm)
L=Length(mm)
L2(mm)
L3(mm)
B(mm)
Receiving hole H8(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes