Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0336.04 |
K0336.05 |
K0336.06 |
K0336.08 |
K0336.041 |
K0336.051 |
K0336.061 |
K0336.081 |
K0336.10 |
K0336.12 |
K0336.101 |
K0336.121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | Main material | Component material | D=Outside diameter (mm) | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.86 € | 10 | 4 Days | 4 | 10 | steel | ball steel | M4 | 2.5 | 7 | 0.8 | 13 | 10 | 2 | ||
2.93 € | 10 | 4 Days | 6 | 11 | steel | ball steel | M5 | 3 | 8.5 | 0.9 | 17 | 13 | 2.5 | ||
2.99 € | 10 | 4 Days | 9 | 13 | steel | ball steel | M6 | 3.5 | 10 | 1 | 16 | 12 | 3 | ||
3.43 € | 10 | 4 Days | 15 | 30 | steel | ball steel | M8 | 5 | 13 | 1.5 | 21 | 16 | 4 | ||
4.72 € | 5 | 4 Days | 4 | 10 | stainless steel | ball stainless steel | M4 | 2.5 | 7 | 0.8 | 13 | 10 | 2 | ||
4.93 € | 5 | 4 Days | 6 | 11 | stainless steel | ball stainless steel | M5 | 3 | 8.5 | 0.9 | 17 | 13 | 2.5 | ||
5.03 € | 5 | 4 Days | 9 | 13 | stainless steel | ball stainless steel | M6 | 3.5 | 10 | 1 | 16 | 12 | 3 | ||
6.56 € | 5 | 4 Days | 15 | 30 | stainless steel | ball stainless steel | M8 | 5 | 13 | 1.5 | 21 | 16 | 4 | ||
3.97 € | 10 | 4 Days | 20 | 40 | steel | ball steel | M10 | 6 | 16 | 2 | 26 | 20 | 5 | ||
4.20 € | 10 | 4 Days | 30 | 55 | steel | ball steel | M12 | 8 | 18 | 2.5 | 32 | 25 | 6 | ||
7.56 € | 5 | 4 Days | 20 | 35 | stainless steel | ball stainless steel | M10 | 6 | 16 | 2 | 26 | 20 | 5 | ||
8.82 € | 5 | 4 Days | 30 | 55 | stainless steel | ball stainless steel | M12 | 8 | 18 | 2.5 | 32 | 25 | 6 |
Loading...
Version 1 | with head |
---|
Configure
Basic Attributes
Initial Load(N)
Main material
Component material
D=Outside diameter(mm)
D1(mm)
D2(mm)
H(mm)
L=Length(mm)
L1(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes