Configure

Spring plungers with hexagon socket and flattened POM thrust pin, steel (K1372)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Initial Load

(N)

Max. Load

(N)

D=Thread

D1

(mm)

H

(mm)

L=Length

(mm)

N

(mm)

S

(mm)

T

(mm)

T1

(mm)

Order No. assembly key

Minimum order quantity
6
20
M5
2.4
2.3
18
0.8
1.5
2
0.8
K0317.905
25 pieces
7
20
M6
2.7
2.5
20
1
2
2.5
1
K0317.906
25 pieces
9
35
M8
3.5
3
22
1.2
2.5
3
1.4
K0317.908
10 pieces
9
35
M10
4
3
22
1.6
3
3.5
1.4
K0317.910
10 pieces
12
55
M12
6
4
28
2
4
5
2
K0317.912
10 pieces
45
100
M16
7.5
5
32
2.5
5
6
2.5
K0317.916
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.46 €
( 2.93 € )
4 working days
2.51 €
( 2.99 € )
4 working days
2.96 €
( 3.52 € )
4 working days
3.58 €
( 4.26 € )
4 working days
4.51 €
( 5.37 € )
4 working days
5.55 €
( 6.60 € )
4 working days

More Information

Basic information

· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly