Snap locks plastic with fold-down grip, Form A, lockable (K1651)

Snap locks plastic with fold-down grip, Form A, lockable (K1651)
· Quick and easy to use.

· Lockable variants

· For door leaf thickness 2 - 22 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1651.2102356000
K1651.2102356001
K1651.2102356022
K1651.2102356033
K1651.2107356000
K1651.2107356001
K1651.2107356022
K1651.2107356033
K1651.2112356000
K1651.2112356001
K1651.2112356022
K1651.2112356033
K1651.2117356000
K1651.2117356001
K1651.2117356022
K1651.2117356033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component colour H7
(mm)
Screws S = Door thickness
(mm)

24.58 €

1 4 Days blackblack14M5X162-7

32.66 €

1 4 Days blackchromed14M5X162-7

24.58 €

1 4 Days whitewhite14M5X162-7

24.58 €

1 4 Days beigebeige14M5X162-7

24.58 €

1 4 Days blackblack14M5X207-12

32.66 €

1 4 Days blackchromed14M5X207-12

24.58 €

1 4 Days whitewhite14M5X207-12

24.58 €

1 4 Days beigebeige14M5X207-12

24.58 €

1 4 Days blackblack3.8M5X1612-17

32.66 €

1 4 Days blackchromed3.8M5X1612-17

24.58 €

1 4 Days whitewhite3.8M5X1612-17

24.58 €

1 4 Days beigebeige3.8M5X1612-17

24.58 €

1 4 Days blackblack3.8M5X2017-22

32.66 €

1 4 Days blackchromed3.8M5X2017-22

24.58 €

1 4 Days whitewhite3.8M5X2017-22

24.58 €

1 4 Days beigebeige3.8M5X2017-22

Loading...

  1. 1

Basic information

Main material PC/ABS Component material PC/ABS Form A
Form-Type lockable Version 1 with grip Version 2 fold-down
A(mm) 28 B=Width(mm) 60 B1(mm) 40
B2(mm) 5.2 D=diameter(mm) 50 D1(mm) 50
D2(mm) 5.5 H=Height(mm) 35.41 H1(mm) 35
H2(mm) 4 H3(mm) 22 H4(mm) 26.1
H5(mm) 23 H6(mm) 39.2 L=Length(mm) 42.9
L1(mm) 3.8 L2(mm) 12.7 L3(mm) 7.2
F=retaining force(N) 270 F1=Tractive force(N) 50 Temperature range(°C) -30 to 60

Tech Support