Horizontal Toggle Clamp Plus with Green Handle, 68300G

Horizontal Toggle Clamp Plus with Green Handle, 68300G
  • Volume Discount
Horizontal toggle clamp plus with green handle
With increased clamping force, open clamping arm and horizontal base.Galvanised and passivated. Stainless steel rivets. The bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with lock washer for the clamping screw at the end of the clamping arm .
Complete with tempered, galvanised clamping screw no. 68301.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557498
557499
557500
557936
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

46.23 €

1 Available 6 Days 1,11,71114

60.82 €

1 Available 6 Days 2,54,03560

81.98 €

1 Available 6 Days 3,58,041250

54.48 €

1 Available 6 Days 1,63,02450

Loading...

  1. 1

Tech Support