Horizontal Toggle Clamp Plus with Orange Handle, 68300J

Horizontal Toggle Clamp Plus with Orange Handle, 68300J
  • Volume Discount
Horizontal toggle clamp plus with orange handle
With increased clamping force, open clamping arm and horizontal base.Galvanised and passivated. Stainless steel rivets. The bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with lock washer for the clamping screw at the end of the clamping arm .
Complete with tempered, galvanised clamping screw no. 68301.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557337
557338
557339
557935
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

46.23 €

1 Available 6 Days 1,11,71114

63.46 €

1 Available 6 Days 2,54,03560

78.80 €

1 Available 6 Days 3,58,041250

54.48 €

1 Available 6 Days 1,63,02450

Loading...

  1. 1

Tech Support