Horizontal Toggle Clamp Plus with Yellow Handle, 68300NIY

Horizontal Toggle Clamp Plus with Yellow Handle, 68300NIY
  • Volume Discount
Horizontal toggle clamp plus with yellow handle
with increased retaining forces, open clamp arm and horizontal base. Stainless steel, polished. Bearings positioned are lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with retainer for the clamping screw at the end of the clamping arm.
Supplied complete with stainless clamping screw no. 68301NI. Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557279
557280
560157
560158
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

89.77 €

1 Available 6 Days 1,63,02450

130.27 €

1 Available 6 Days 3,58,041250

66.77 €

1 Available 6 Days 1,11,71150

109.48 €

1 Available 6 Days 2,54,03600

Loading...

  1. 1

Tech Support