Horizontal Toggle Clamp with Blue Handle, 6833E

Horizontal Toggle Clamp with Blue Handle, 6833E
  • Volume Discount
Horizontal toggle clamp with blue handle
with open clamping arm and angle base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557682
557683
557684
557685
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

34.48 €

1 Available 6 Days 0,81,11170

39.55 €

1 Available 6 Days 1,01,22245

48.35 €

1 Available 6 Days 1,82,53390

55.00 €

1 Available 6 Days 2,03,04730

Loading...

  1. 1

Tech Support