Pressed Steel Fixed Castor, BH-DSPKGSPO Series (Part Numbers)

Pressed Steel Fixed Castor, BH-DSPKGSPO Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting Twin Flanged Wheel of Compressed Cast Nylon

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: DSPKGSPO series

  • high-quality cast nylon, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-DSPKGSPO 75K
BH-DSPKGSPO 100K-1
BH-DSPKGSPO 100K-3
BH-DSPKGSPO 101K-1
BH-DSPKGSPO 101K-3
BH-DSPKGSPO 120K-1
BH-DSPKGSPO 120K-3
BH-DSPKGSPO 125K
BH-DSPKGSPO 150K
BH-DSPKGSPO 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

113.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20035.01 to 80.001008512540118772752275

104.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197140.01 to 220.00100851503314092410024150

125.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245140.01 to 220.0014011020033140112610024150

99.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type118320.01 to 485.00100857522140105810040400

121.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type175320.01 to 485.0014011010040140124810040400

136.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type175140.01 to 220.001008510040162128612033200

144.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type175140.01 to 220.0014011010040162157512033200

175.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type175485.01 to 750.0014011010040170190812550700

226.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200320.01 to 485.0014011012540197205415033400

267.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type200485.01 to 750.0014011012540245269220033500

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon
Material Synthetic Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore D Tread color natural beige
Wheel body color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support