Stainless Steel Light Duty Fixed Castor, BKRXA-PATH Series

Stainless Steel Light Duty Fixed Castor, BKRXA-PATH Series
Stainless Steel Light Duty Fixed Castor, with Bolt Hole Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: BKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKRXA-PATH 80G
BKRXA-PATH 80KFD
BKRXA-PATH 80KFD-ELS
BKRXA-PATH 101G
BKRXA-PATH 101KFD
BKRXA-PATH 101KFD-ELS
BKRXA-PATH 126G
BKRXA-PATH 126KFD
BKRXA-PATH 126KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

35.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133Conductivity100plain bore10828880yes-25120

42.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100Ball bearing (C)10833980no-20120

56.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133Conductivity100Ball bearing (C)10834580no-20100

40.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain bore133352100yes-25120

49.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80Ball bearing (C)133412100no-20120

66.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-100Ball bearing (C)133421100no-20120

50.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-125plain bore158431125yes-25120

55.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108-80Ball bearing (C)158503125no-20120

77.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100Ball bearing (C)158508125no-20120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Wheel Width B(mm) 32
Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane Product type fixed castor
Wheel width(mm) 32 Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support