Stainless Steel Heavy Duty Fixed Castor, BKX-POH Series

Stainless Steel Heavy Duty Fixed Castor, BKX-POH Series
Stainless Steel Heavy Duty Fixed Castor, with Top Plate Fitting Nylon Wheel

Bracket: BKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKX-POH 102G-1
BKX-POH 102HXK-1
BKX-POH 125G-1
BKX-POH 125HXK-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

91.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Heat Resistance12540plain bore13062610038300

137.32 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-10035Ball bearing13073410038300

95.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130320.01 to 485.00-10035plain bore15577612540350

149.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130320.01 to 485.00-10035Ball bearing15595012540350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Product type fixed castor Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Minimum temperature resistance(°C) -25

Tech Support