Light Duty Fixed Castor, BRA-VPA Series

Light Duty Fixed Castor, BRA-VPA Series
Light Duty Fixed Castor, with Bolt Hole, Wheel, with Solid Rubber Tyres, with Synthetic Rim, BRA-VPA Series

Bracket: BRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRA-VPA 50G
BRA-VPA 50G-FA
BRA-VPA 50K
BRA-VPA 50K-EL
BRA-VPA 75G
BRA-VPA 75G-FA
BRA-VPA 75K
BRA-VPA 75K-EL
BRA-VPA 75K-EL-FA
BRA-VPA 75K-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

6.70 €

1 5 Days 9835.01 to 80.00Conductivity7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6691065018greyyesyes40

11.75 €

1 7 Days 9835.01 to 80.00Conductivity7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6691105018greyyesyes40

9.07 €

1 5 Days 9835.01 to 80.00-7525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6691345018greyyesyes40

12.42 €

1 7 Days 125Up to 35.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene691305018blacknono30

9.60 €

1 5 Days 12535.01 to 80.00-10030plain boreTread material: Rubber, Wheel body material: high-quality nylon 6981907525greyyesyes60

14.65 €

1 7 Days 12535.01 to 80.00-10030plain boreTread material: Rubber, Wheel body material: high-quality nylon 6982007525greyyesyes60

12.15 €

1 5 Days 12535.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6982297525greyyesyes60

16.34 €

1 7 Days 12535.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene982307525blacknono45

21.38 €

1 7 Days 12535.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene982367525blacknono45

17.20 €

1 7 Days 12535.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6982367525greyyesyes60

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support