Pressed Steel Fixed Castor, B-VPP Series (Part Numbers)

Pressed Steel Fixed Castor, B-VPP Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-VPP 80G
B-VPP 80G-FA
B-VPP 80G-SG
B-VPP 80G-SG-FA
B-VPP 80R
B-VPP 80R-FA
B-VPP 80R-SG
B-VPP 80R-SG-FA
B-VPP 100G
B-VPP 100G-FA
B-VPP 100G-SG
B-VPP 100G-SG-FA
B-VPP 100R
B-VPP 100R-FA
B-VPP 100R-SG
B-VPP 100R-SG-FA
B-VPP 125G
B-VPP 125G-FA
B-VPP 125G-SG
B-VPP 125G-SG-FA
B-VPP 125R
B-VPP 125R-FA
B-VPP 125R-SG
B-VPP 125R-SG-FA
B-VPP 140G
B-VPP 140G-FA
B-VPP 140G-SG
B-VPP 140G-SG-FA
B-VPP 140R
B-VPP 140R-FA
B-VPP 140R-SG
B-VPP 140R-SG-FA
B-VPP 150G
B-VPP 150G-FA
B-VPP 150G-SG
B-VPP 150G-SG-FA
B-VPP 150R
B-VPP 150R-FA
B-VPP 150R-SG
B-VPP 150R-SG-FA
B-VPP 160G
B-VPP 160G-FA
B-VPP 160G-SG
B-VPP 160G-SG-FA
B-VPP 160R
B-VPP 160R-FA
B-VPP 160R-SG
B-VPP 160R-SG-FA
B-VPP 180G
B-VPP 180G-FA
B-VPP 180G-SG
B-VPP 180G-SG-FA
B-VPP 180R
B-VPP 180R-FA
B-VPP 180R-SG
B-VPP 180R-SG-FA
B-VPP 200G
B-VPP 200G-FA
B-VPP 200G-SG
B-VPP 200G-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

15.35 €

1 5 Days 10235.01 to 80.00100858025plain bore1023398025blacknono50

21.92 €

1 7 Days 8035.01 to 80.00100856035plain bore1023588025blacknono50

17.09 €

1 7 Days 15035.01 to 80.001008512538plain bore1023518025greyyesyes50

23.63 €

1 7 Days 15035.01 to 80.001008512538plain bore1024008025greyyesyes50

17.79 €

1 7 Days 15035.01 to 80.001008512538roller bearing1023628025blacknono50

24.35 €

1 7 Days 15035.01 to 80.001008512538roller bearing1023808025blacknono50

19.50 €

1 7 Days 19535.01 to 80.001008516040roller bearing1023708025greyyesyes50

26.06 €

1 7 Days 19535.01 to 80.001008516040roller bearing1023938025greyyesyes50

19.47 €

1 5 Days 12535.01 to 80.001008510030plain bore12556210030blacknono70

27.05 €

1 7 Days 15035.01 to 80.001008512538plain bore12553710030blacknono70

22.52 €

1 7 Days 15035.01 to 80.001008512538plain bore12557710030greyyesyes70

30.10 €

1 7 Days 15035.01 to 80.001008512538plain bore12560010030greyyesyes70

22.89 €

1 5 Days 15035.01 to 80.001008512538roller bearing12559210030blacknono70

30.45 €

1 7 Days 15035.01 to 80.001008512538roller bearing12561710030blacknono70

25.94 €

1 7 Days 15035.01 to 80.001008512538roller bearing12561010030greyyesyes70

33.51 €

1 7 Days 15035.01 to 80.001008512538roller bearing12563710030greyyesyes70

22.70 €

1 5 Days 15080.01 to 140.001008512538plain bore15089312538blacknono100

30.28 €

1 7 Days 17080.01 to 140.001008514038plain bore15083012538blacknono100

28.89 €

1 7 Days 17080.01 to 140.001008514038plain bore15083012538greyyesyes100

36.46 €

1 7 Days 17080.01 to 140.001008514038plain bore15087412538greyyesyes100

24.44 €

1 5 Days 17080.01 to 140.001008514038roller bearing15080512538blacknono100

32.01 €

1 7 Days 17080.01 to 140.001008514038roller bearing15083412538blacknono100

30.62 €

1 7 Days 17080.01 to 140.001008514038roller bearing15086412538greyyesyes100

38.20 €

1 7 Days 17080.01 to 140.001008514038roller bearing15086412538greyyesyes100

35.10 €

1 7 Days 17080.01 to 140.0014011014038plain bore170106214038blacknono115

42.68 €

1 7 Days 19080.01 to 140.0014011015040plain bore170107014038blacknono115

45.07 €

1 7 Days 19080.01 to 140.0014011015040plain bore170118014038greyyesyes115

52.65 €

1 7 Days 19080.01 to 140.0014011015040plain bore170120014038greyyesyes115

37.21 €

1 7 Days 19080.01 to 140.0014011015040roller bearing170109914038blacknono115

44.80 €

1 7 Days 19080.01 to 140.0014011015040roller bearing170112014038blacknono115

47.19 €

1 7 Days 19080.01 to 140.0014011015040roller bearing170118814038greyyesyes115

54.75 €

1 7 Days 19080.01 to 140.0014011015040roller bearing170115014038greyyesyes115

37.67 €

1 7 Days 19080.01 to 140.0014011015040plain bore190132515040blacknono135

47.35 €

1 7 Days 19580.01 to 140.0014011016040plain bore190132015040blacknono135

48.42 €

1 7 Days 19580.01 to 140.0014011016040plain bore190141615040greyyesyes135

58.10 €

1 7 Days 19580.01 to 140.0014011016040plain bore190132015040greyyesyes135

40.12 €

1 7 Days 19580.01 to 140.0014011016040roller bearing190138615040blacknono135

49.80 €

1 7 Days 19580.01 to 140.0014011016040roller bearing190148615040blacknono135

50.85 €

1 7 Days 19580.01 to 140.0014011016040roller bearing190150515040greyyesyes135

60.54 €

1 7 Days 19580.01 to 140.0014011016040roller bearing190155015040greyyesyes135

37.83 €

1 5 Days 19580.01 to 140.0014011016040plain bore195141416040blacknono135

47.52 €

1 7 Days 21580.01 to 140.0014011018050plain bore195149016040blacknono135

49.35 €

1 7 Days 21580.01 to 140.0014011018050plain bore195153216040greyyesyes135

59.04 €

1 7 Days 21580.01 to 140.0014011018050plain bore195160816040greyyesyes135

40.27 €

1 5 Days 21580.01 to 140.0014011018050roller bearing195151016040blacknono135

49.95 €

1 7 Days 21580.01 to 140.0014011018050roller bearing195159016040blacknono135

51.78 €

1 7 Days 21580.01 to 140.0014011018050roller bearing195160016040greyyesyes135

61.47 €

1 7 Days 21580.01 to 140.0014011018050roller bearing195171516040greyyesyes135

47.85 €

1 7 Days 215140.01 to 220.0014011018050plain bore215168818050blacknono170

58.90 €

1 7 Days 235140.01 to 220.0014011020050plain bore215195018050blacknono170

62.35 €

1 7 Days 235140.01 to 220.0014011020050plain bore215165618050greyyesyes170

73.40 €

1 7 Days 235140.01 to 220.0014011020050plain bore215199018050greyyesyes170

50.15 €

1 7 Days 235140.01 to 220.0014011020050roller bearing215180718050blacknono170

61.20 €

1 7 Days 235140.01 to 220.0014011020050roller bearing215192218050blacknono170

64.65 €

1 7 Days 235140.01 to 220.0014011020050roller bearing215182618050greyyesyes170

75.68 €

1 7 Days 235140.01 to 220.0014011020050roller bearing215212018050greyyesyes170

46.78 €

1 5 Days 235140.01 to 220.0014011020050plain bore235200420050blacknono205

57.81 €

1 7 Days 102140.01 to 220.001401108025plain bore235252220050blacknono205

69.43 €

1 7 Days 102140.01 to 220.001401108025plain bore235220920050greyyesyes205

80.47 €

1 7 Days 102140.01 to 220.001401108025plain bore235225620050greyyesyes205

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support