Configure
  • Mounting Height H(mm)
  • Wheel Dia. D(mm)
  • Wheel Width B(mm)
  • Total height(mm)
  • Weight(g)
  • Wheel diameter(mm)
  • Tread color
  • Non-staining
  • Non-marking
  • Maximum temperature resistance(°C)
  • Load capacity at 4 km/h(kg)
  • Est. shipping days
    • All
    • Within 7 working days

Stainless Steel Fixed Castor, BX-POSI Series

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Mounting Height H

(mm)

Wheel Dia. D

(mm)

Wheel Width B

(mm)

Total height

(mm)

Weight

(g)

Wheel diameter

(mm)

Tread color

Non-staining

Non-marking

Maximum temperature resistance

(°C)

Load capacity at 4 km/h

(kg)

Minimum order quantity
150
125
40
125
644
100
black
no
no
250
100
1 pieces
150
125
40
150
832
125
black
no
no
250
120
1 pieces
190
150
45
150
854
125
dark grey
yes
yes
240
120
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
88.13 €
( 104.87 € )
7 working days
125.65 €
( 149.52 € )
7 working days
129.11 €
( 153.64 € )
7 working days

More Information

Basic information

Stainless Steel Fixed Castor, with Top Plate Fitting, Blickle Templine® Comfort Wheel, with Silicone Rubber Tread, with Synthetic Wheel Centre, Heat-Resistant

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POSI series

  • tread: highly heat-resistant silicone rubber, hardness 75 Shore A, colour black
  • wheel centre: highly heat-resistant thermoplastic, impact resistant, colour dark grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • suitable for autoclaves