Confirmed
  • Est. shipping days
    • All
    • Within 5 working days

Levelling Castor, HRLHD-SPO Series

Part number:

HRLHD-SPO 75K
Clear
Quantity:

Part number list

Number of items
Part number
HRLHD-SPO 75K
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
261.49 €
( 311.17 € )
5 working days

More Information

Basic information

Levelling Castor, with Integrated Truck Lock and Top Plate Fitting, Nylon Heavy Duty Wheel, HRLHD-SPO Series

Bracket: HRLHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • bolted and secured central kingpin, extremely strong
  • double ball bearing in the swivel head
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats
  • steel truck lock with rubber pad
  • height adjustment with wrench

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Similar ProductsSee all similar products

No similar products found for this item.
Part number has been confirmed