Levelling Castor, HRLK-POEV Series (Part Numbers)

Levelling Castor, HRLK-POEV Series
Levelling Castor, with Fixed-Position Operating Lever and Integrated Truck Lock, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, with Synthetic Thread Guard

Bracket: HRLK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • steel truck lock with rubber pad
  • height adjustment with lever

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, small
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRLK-POEV 82KF
HRLK-POEV 100KA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

185.73 €

1 5 Days 12021558040170

189.45 €

1 5 Days 140228210032200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 150 Load Range(daN) 140.01 to 220.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 125 Wheel Width B(mm) 40 Bearing type Ball bearing (C)
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type levelling castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking no
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support