Twin Compact Swivel Castor, LD-PO Series (Part Numbers)

Twin Compact Swivel Castor, LD-PO Series
Twin Compact Swivel Castor, Nylon Wheel, LD-PO Series

Bracket: LD series

  • Swivel bracket: zinc die-cast
  • high-quality ball bearing in the swivel head
  • zinc-plated steel threaded pin

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LD-PO 60G

Part Number
LD-PO 60G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.83 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 195 Load Range(daN) 220.01 to 320.00
Wheel Material Engineering Plastics Wheel Dia. D(mm) 160 Wheel Width B(mm) 40
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type twin wheel swivel castor Total height(mm) 65 Weight(g) 419
Wheel diameter(mm) 60 Wheel width(mm) 29 Suitable for autoclaves no
Mounting type threaded pin Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 250 Load capacity at 3 km/h(kg) 250

This page is Twin Compact Swivel Castor, LD-PO Series, part number LD-PO 60G.
You can find the detail information about specifications and dimensions on part number LD-PO 60G.

Tech Support