Pressed Steel Swivel Castor, LE-PPN Series

Pressed Steel Swivel Castor, LE-PPN Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Polypropylene Wheel, LE-PPN Series

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PPN series

  • high-quality polypropylene, impact resistant, hardness 60 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-PPN 60G
LE-PPN 80G
LE-PPN 80G-FA
LE-PPN 80G-FI
LE-PPN 80G-FI-FA
LE-PPN 80R
LE-PPN 80R-FA
LE-PPN 80R-FI
LE-PPN 80R-FI-FA
LE-PPN 100G
LE-PPN 100G-FA
LE-PPN 100G-FI
LE-PPN 100G-FI-FA
LE-PPN 100R
LE-PPN 100R-FA
LE-PPN 100R-FI
LE-PPN 100R-FI-FA
LE-PPN 125G
LE-PPN 125G-FA
LE-PPN 125G-FI
LE-PPN 125G-FI-FA
LE-PPN 125R
LE-PPN 125R-FA
LE-PPN 125R-FI
LE-PPN 125R-FI-FA
LE-PPN 150G
LE-PPN 150G-FA
LE-PPN 150G-FI
LE-PPN 150G-FI-FA
LE-PPN 150G-ST
LE-PPN 150G-ST-FA
LE-PPN 150R
LE-PPN 150R-FA
LE-PPN 150R-FI
LE-PPN 150R-FI-FA
LE-PPN 150R-ST
LE-PPN 150R-ST-FA
LE-PPN 200G
LE-PPN 200G-FA
LE-PPN 200G-FI
LE-PPN 200G-FI-FA
LE-PPN 200G-ST
LE-PPN 200G-ST-FA
LE-PPN 200R
LE-PPN 200R-FA
LE-PPN 200R-FI
LE-PPN 200R-FI-FA
LE-PPN 200R-ST
LE-PPN 200R-ST-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

20.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15035.01 to 80.00-1008512532plain boreswivel castor80462602980

19.43 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00Conductivity1008512532plain boreswivel castor1024768032120

26.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040plain boreswivel castor1025038032120

28.37 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040plain boreswivel castor with brake1025808032120

35.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040plain boreswivel castor with brake1026078032120

22.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00Conductivity1008516040roller bearingswivel castor1024908032120

29.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040roller bearingswivel castor1025288032120

31.60 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00Conductivity1008516040roller bearingswivel castor with brake1026018032120

38.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type19580.01 to 140.00-1008516040roller bearingswivel castor with brake1026328032120

22.96 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor12555510037150

31.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor12563510037150

32.68 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor with brake12567510037150

41.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor with brake12575410037150

26.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050roller bearingswivel castor12558610037150

35.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050roller bearingswivel castor12566810037150

36.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050roller bearingswivel castor with brake12570810037150

44.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050roller bearingswivel castor with brake12577710037150

25.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050plain boreswivel castor15063012540150

34.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050plain boreswivel castor15080412540150

35.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050plain boreswivel castor with brake15077212540150

45.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050plain boreswivel castor with brake15094312540150

28.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearingswivel castor15067112540150

38.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearingswivel castor15083812540150

39.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearingswivel castor with brake15080812540150

48.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearingswivel castor with brake15096412540150

42.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050plain boreswivel castor190143615050300

53.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050plain boreswivel castor190166915050300

63.77 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050plain boreswivel castor with brake190187615050300

74.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050plain boreswivel castor with brake190211815050300

67.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-14011020050plain boreswivel castor with brake190176015050300

78.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type80220.01 to 320.00-1401106029plain boreswivel castor with brake190197415050300

48.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor190153515050300

59.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor190177115050300

69.37 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor with brake190199115050300

80.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor with brake190220315050300

72.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor with brake190187015050300

83.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032roller bearingswivel castor with brake190207315050300

60.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor235172220050300

73.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-1401108032plain boreswivel castor235216520050300

85.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-14011010032plain boreswivel castor with brake235222020050300

98.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-14011010032plain boreswivel castor with brake235271020050300

84.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-14011010032plain boreswivel castor with brake235203020050300

97.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010032plain boreswivel castor with brake235247920050300

69.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-14011010032roller bearingswivel castor235181220050300

82.26 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010032roller bearingswivel castor235225320050300

94.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-14011012532roller bearingswivel castor with brake235231020050300

107.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-14011012532roller bearingswivel castor with brake235279820050300

93.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00-14011012532roller bearingswivel castor with brake235212320050300

106.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity14011012532roller bearingswivel castor with brake235256720050300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 60 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support