Pressed Steel Swivel Castor, LER-POES Series

Pressed Steel Swivel Castor, LER-POES Series
Pressed Steel Swivel Castor, with Bolt Hole, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-POES 100KF-FI-SG
LER-POES 100KF-SG
LER-POES 125KA-FI-SG
LER-POES 125KA-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

71.39 €

1 7 Days swivel castor with brake125812100

48.58 €

1 7 Days swivel castor125696100

83.99 €

1 7 Days swivel castor with brake150964125

59.15 €

1 7 Days swivel castor150821125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Load Range(daN) 140.01 to 220.00
Wheel Material Engineering Plastics Plate Length L(mm) 70 Wheel Dia. D(mm) 100
Wheel Width B(mm) 32 Bearing type Ball bearing (C) Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Wheel width(mm) 40 Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 55 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 150

Tech Support