Pressed Steel Swivel Castor, LER-VPP Series

Pressed Steel Swivel Castor, LER-VPP Series
Pressed Steel Swivel Castor, with Bolt Hole, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-VPP 80G
LER-VPP 80G-FI
LER-VPP 80G-FI-SG
LER-VPP 80G-SG
LER-VPP 80R
LER-VPP 80R-FI
LER-VPP 80R-FI-SG
LER-VPP 80R-SG
LER-VPP 100G
LER-VPP 100G-FI
LER-VPP 100G-FI-SG
LER-VPP 100G-SG
LER-VPP 100R
LER-VPP 100R-FI
LER-VPP 100R-FI-SG
LER-VPP 100R-SG
LER-VPP 125G
LER-VPP 125G-FI
LER-VPP 125G-FI-SG
LER-VPP 125G-SG
LER-VPP 125R
LER-VPP 125R-FI
LER-VPP 125R-FI-SG
LER-VPP 125R-SG
LER-VPP 150G
LER-VPP 150G-FI
LER-VPP 150G-FI-SG
LER-VPP 150G-SG
LER-VPP 150R
LER-VPP 150R-FI
LER-VPP 150R-FI-SG
LER-VPP 150R-SG
LER-VPP 160G
LER-VPP 160G-FI
LER-VPP 160G-FI-SG
LER-VPP 160G-SG
LER-VPP 160R
LER-VPP 160R-FI
LER-VPP 160R-FI-SG
LER-VPP 160R-SG
LER-VPP 180G
LER-VPP 180G-FI
LER-VPP 180G-FI-SG
LER-VPP 180G-SG
LER-VPP 180R
LER-VPP 180R-FI
LER-VPP 180R-FI-SG
LER-VPP 180R-SG
LER-VPP 200G
LER-VPP 200G-FI
LER-VPP 200G-FI-SG
LER-VPP 200G-SG
LER-VPP 200R
LER-VPP 200R-FI
LER-VPP 200R-FI-SG
LER-VPP 200R-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

25.17 €

1 5 Days 12535.01 to 80.00Conductivity7010032plain boreswivel castor1024608025blacknono50

37.95 €

1 5 Days 15035.01 to 80.00-7012532plain boreswivel castor with brake1025598025blacknono50

39.66 €

1 7 Days 15035.01 to 80.00Conductivity7012532plain boreswivel castor with brake1025678025greyyesyes50

26.88 €

1 7 Days 15035.01 to 80.00-7012532plain boreswivel castor1024688025greyyesyes50

27.60 €

1 7 Days 15035.01 to 80.00Conductivity7012532roller bearingswivel castor1024828025blacknono50

40.36 €

1 7 Days 15035.01 to 80.00-7012532roller bearingswivel castor with brake1025848025blacknono50

42.10 €

1 7 Days 15035.01 to 80.00-7012532roller bearingswivel castor with brake1025948025greyyesyes50

29.32 €

1 7 Days 15035.01 to 80.00Conductivity7012532roller bearingswivel castor1024908025greyyesyes50

27.42 €

1 5 Days 19035.01 to 80.00-7015040plain boreswivel castor12558810030blacknono70

41.03 €

1 5 Days 19035.01 to 80.00-7015040plain boreswivel castor with brake12573210030blacknono70

44.10 €

1 7 Days 19035.01 to 80.00-7015040plain boreswivel castor with brake12572610030greyyesyes70

30.49 €

1 7 Days 19035.01 to 80.00-7015040plain boreswivel castor12559810030greyyesyes70

30.83 €

1 7 Days 19035.01 to 80.00-7015040roller bearingswivel castor12561410030blacknono70

44.45 €

1 7 Days 19535.01 to 80.00-7016040roller bearingswivel castor with brake12573110030blacknono70

47.50 €

1 7 Days 19535.01 to 80.00-7016040roller bearingswivel castor with brake12574410030greyyesyes70

33.90 €

1 7 Days 19535.01 to 80.00-7016040roller bearingswivel castor12562710030greyyesyes70

30.83 €

1 5 Days 19580.01 to 140.00-7016040plain boreswivel castor15077312538blacknono100

46.71 €

1 5 Days 19580.01 to 140.00-7016040plain boreswivel castor with brake15091712538blacknono100

52.90 €

1 7 Days 19580.01 to 140.00-7016040plain boreswivel castor with brake15097412538greyyesyes100

37.01 €

1 7 Days 19580.01 to 140.00-7016040plain boreswivel castor15082812538greyyesyes100

32.55 €

1 7 Days 19580.01 to 140.00-7016040roller bearingswivel castor15081412538blacknono100

48.45 €

1 7 Days 21580.01 to 140.00-7018050roller bearingswivel castor with brake15094412538blacknono100

54.63 €

1 7 Days 21580.01 to 140.00-7018050roller bearingswivel castor with brake150101212538greyyesyes100

38.75 €

1 7 Days 21580.01 to 140.00-7018050roller bearingswivel castor15087412538greyyesyes100

56.73 €

1 7 Days 21580.01 to 140.00-8818050plain boreswivel castor190153115040blacknono135

84.88 €

1 7 Days 21580.01 to 140.00-8818050plain boreswivel castor with brake190191015040blacknono135

95.64 €

1 7 Days 21580.01 to 140.00-8818050plain boreswivel castor with brake190203415040greyyesyes135

67.48 €

1 7 Days 21580.01 to 140.00-8818050plain boreswivel castor190165015040greyyesyes135

59.18 €

1 7 Days 21580.01 to 140.00-8818050roller bearingswivel castor190163215040blacknono135

87.33 €

1 7 Days 23580.01 to 140.00-8820050roller bearingswivel castor with brake190204615040blacknono135

98.07 €

1 7 Days 23580.01 to 140.00-8820050roller bearingswivel castor with brake190220015040greyyesyes135

69.92 €

1 7 Days 23580.01 to 140.00-8820050roller bearingswivel castor190178815040greyyesyes135

56.90 €

1 7 Days 23580.01 to 140.00-8820050plain boreswivel castor195162616040blacknono135

85.05 €

1 7 Days 23580.01 to 140.00-8820050plain boreswivel castor with brake195200016040blacknono135

96.56 €

1 7 Days 23580.01 to 140.00-8820050plain boreswivel castor with brake195214816040greyyesyes135

68.42 €

1 7 Days 23580.01 to 140.00-8820050plain boreswivel castor195174116040greyyesyes135

59.33 €

1 7 Days 23580.01 to 140.00-8820050roller bearingswivel castor195171716040blacknono135

87.47 €

1 7 Days 10280.01 to 140.00-888025roller bearingswivel castor with brake195213916040blacknono135

99.00 €

1 7 Days 10280.01 to 140.00-888025roller bearingswivel castor with brake195222216040greyyesyes135

70.85 €

1 7 Days 10280.01 to 140.00-888025roller bearingswivel castor195182416040greyyesyes135

70.62 €

1 7 Days 102140.01 to 220.00-888025plain boreswivel castor215190018050blacknono170

114.81 €

1 7 Days 102140.01 to 220.00-888025plain boreswivel castor with brake215240018050blacknono170

129.30 €

1 7 Days 102140.01 to 220.00-888025plain boreswivel castor with brake215250018050greyyesyes170

85.12 €

1 7 Days 102140.01 to 220.00-888025plain boreswivel castor215214018050greyyesyes170

72.91 €

1 7 Days 102140.01 to 220.00-888025roller bearingswivel castor215201318050blacknono170

117.10 €

1 7 Days 125140.01 to 220.00-8810032roller bearingswivel castor with brake215247118050blacknono170

131.60 €

1 7 Days 125140.01 to 220.00Conductivity8810032roller bearingswivel castor with brake215260518050greyyesyes170

87.42 €

1 7 Days 125140.01 to 220.00-8810032roller bearingswivel castor215216118050greyyesyes170

67.02 €

1 5 Days 125140.01 to 220.00Conductivity8810032plain boreswivel castor235220220050blacknono205

101.54 €

1 7 Days 125140.01 to 220.00-8810032plain boreswivel castor with brake235267420050blacknono205

124.18 €

1 7 Days 125140.01 to 220.00-8810032plain boreswivel castor with brake235290020050greyyesyes205

89.67 €

1 7 Days 125140.01 to 220.00Conductivity8810032plain boreswivel castor235239220050greyyesyes205

67.98 €

1 7 Days 125140.01 to 220.00-8810032roller bearingswivel castor235228820050blacknono205

102.50 €

1 7 Days 125140.01 to 220.00Conductivity8810032roller bearingswivel castor with brake235323820050blacknono205

125.15 €

1 7 Days 125140.01 to 220.00Conductivity8810032roller bearingswivel castor with brake235300020050greyyesyes205

90.63 €

1 7 Days 125140.01 to 220.00-8810032roller bearingswivel castor235251320050greyyesyes205

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support