Pressed Steel Swivel Castor, LE-VE Series (Part Numbers)

Pressed Steel Swivel Castor, LE-VE Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VE series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-VE 80R
LE-VE 80R-EL
LE-VE 80R-EL-FA
LE-VE 80R-FA
LE-VE 80R-FI
LE-VE 80R-FI-EL
LE-VE 80R-FI-EL-FA
LE-VE 80R-FI-FA
LE-VE 80R-FI-SG
LE-VE 80R-FI-SG-FA
LE-VE 80R-SG
LE-VE 80R-SG-FA
LE-VE 100R
LE-VE 100R-EL
LE-VE 100R-EL-FA
LE-VE 100R-FA
LE-VE 100R-FI
LE-VE 100R-FI-EL
LE-VE 100R-FI-EL-FA
LE-VE 100R-FI-FA
LE-VE 100R-FI-SG
LE-VE 100R-FI-SG-FA
LE-VE 100R-SG
LE-VE 100R-SG-FA
LE-VE 125R
LE-VE 125R-EL
LE-VE 125R-EL-FA
LE-VE 125R-FA
LE-VE 125R-FI
LE-VE 125R-FI-EL
LE-VE 125R-FI-EL-FA
LE-VE 125R-FI-FA
LE-VE 125R-FI-SG
LE-VE 125R-FI-SG-FA
LE-VE 125R-SG
LE-VE 125R-SG-FA
LE-VE 150R
LE-VE 150R-EL
LE-VE 150R-EL-FA
LE-VE 150R-FA
LE-VE 150R-FI
LE-VE 150R-FI-EL
LE-VE 150R-FI-EL-FA
LE-VE 150R-FI-FA
LE-VE 150R-FI-SG
LE-VE 150R-FI-SG-FA
LE-VE 150R-SG
LE-VE 150R-SG-FA
LE-VE 150R-ST
LE-VE 150R-ST-EL
LE-VE 150R-ST-EL-FA
LE-VE 150R-ST-FA
LE-VE 150R-ST-SG
LE-VE 150R-ST-SG-FA
LE-VE 160R
LE-VE 160R-CS11
LE-VE 160R-CS11-EL
LE-VE 160R-CS11-EL-FA
LE-VE 160R-CS11-FA
LE-VE 160R-CS11-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

22.45 €

1 5 Days 12535.01 to 80.00-1008510030swivel castor1026068025blacknono50

27.43 €

1 7 Days 12535.01 to 80.00-1008510030swivel castor1025768025blacknono50

34.00 €

1 7 Days 12535.01 to 80.00-1008510030swivel castor1026008025blacknono50

29.02 €

1 7 Days 12535.01 to 80.00-1008510030swivel castor1026348025blacknono50

32.25 €

1 5 Days 12535.01 to 80.00-1008510030swivel castor with brake1027068025blacknono50

37.23 €

1 7 Days 12535.01 to 80.00-1008510030swivel castor with brake1026808025blacknono50

43.80 €

1 7 Days 12535.01 to 80.00-1008510030swivel castor with brake1026948025blacknono50

38.81 €

1 7 Days 12535.01 to 80.00-1008510030swivel castor with brake1027168025blacknono50

33.98 €

1 5 Days 12535.01 to 80.00-1008510030swivel castor with brake1026908025greyyesyes50

40.54 €

1 7 Days 15035.01 to 80.00-1008512538swivel castor with brake1027248025greyyesyes50

24.19 €

1 7 Days 15035.01 to 80.00-1008512538swivel castor1025908025greyyesyes50

30.75 €

1 7 Days 15035.01 to 80.00-1008512538swivel castor1025708025greyyesyes50

25.92 €

1 5 Days 15035.01 to 80.00-1008512538swivel castor12583710030blacknono70

32.13 €

1 7 Days 15035.01 to 80.00-1008512538swivel castor12576710030blacknono70

39.72 €

1 7 Days 15035.01 to 80.00-1008512538swivel castor12579810030blacknono70

33.50 €

1 7 Days 15035.01 to 80.00-1008512538swivel castor12584710030blacknono70

36.50 €

1 5 Days 12535.01 to 80.00-1008510030swivel castor with brake12595510030blacknono70

42.73 €

1 5 Days 19035.01 to 80.00-1008515040swivel castor with brake12589510030blacknono70

50.32 €

1 7 Days 19035.01 to 80.00Conductivity1008515040swivel castor with brake12592310030blacknono70

44.08 €

1 7 Days 19035.01 to 80.00Conductivity1008515040swivel castor with brake12598910030blacknono70

39.57 €

1 5 Days 19035.01 to 80.00-1008515040swivel castor with brake12592710030greyyesyes70

47.15 €

1 7 Days 19035.01 to 80.00-1008515040swivel castor with brake12593610030greyyesyes70

28.97 €

1 5 Days 19035.01 to 80.00Conductivity1008515040swivel castor12580010030greyyesyes70

36.55 €

1 7 Days 19035.01 to 80.00Conductivity1008515040swivel castor12579810030greyyesyes70

28.12 €

1 5 Days 19080.01 to 140.00-1008515040swivel castor150109412538blacknono100

39.22 €

1 7 Days 19080.01 to 140.00-1008515040swivel castor15097512538blacknono100

46.80 €

1 7 Days 19080.01 to 140.00-1008515040swivel castor150101812538blacknono100

35.70 €

1 7 Days 19080.01 to 140.00-1008515040swivel castor150113812538blacknono100

39.37 €

1 5 Days 19080.01 to 140.00-1008515040swivel castor with brake150121812538blacknono100

50.47 €

1 5 Days 19080.01 to 140.00-1008515040swivel castor with brake150110112538blacknono100

58.05 €

1 7 Days 19080.01 to 140.00Conductivity1008515040swivel castor with brake150110412538blacknono100

46.95 €

1 7 Days 19080.01 to 140.00Conductivity1008515040swivel castor with brake150123812538blacknono100

45.57 €

1 5 Days 19080.01 to 140.00-1008515040swivel castor with brake150117112538greyyesyes100

53.15 €

1 7 Days 19080.01 to 140.00-1008515040swivel castor with brake150119412538greyyesyes100

34.31 €

1 5 Days 19080.01 to 140.00-1008515040swivel castor150104112538greyyesyes100

41.90 €

1 7 Days 19580.01 to 140.00-1008516040swivel castor150105712538greyyesyes100

45.14 €

1 5 Days 19580.01 to 140.00-14011016040swivel castor190220015040blacknono135

69.25 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor190200015040blacknono135

78.93 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor190208415040blacknono135

54.82 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor190220815040blacknono135

66.80 €

1 5 Days 19580.01 to 140.00-14011016040swivel castor with brake190260215040blacknono135

90.91 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190237215040blacknono135

100.60 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor with brake190250015040blacknono135

76.48 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor with brake190268015040blacknono135

77.55 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190252215040greyyesyes135

87.23 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190250015040greyyesyes135

55.88 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor190211015040greyyesyes135

65.55 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor190219115040greyyesyes135

69.50 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190242015040blacknono135

93.60 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190225015040blacknono135

103.28 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190240215040blacknono135

79.18 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190255815040blacknono135

80.23 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190242015040greyyesyes135

89.92 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake190257215040greyyesyes135

45.28 €

1 5 Days 19580.01 to 140.00Conductivity14011016040swivel castor195230116040blacknono135

89.50 €

1 7 Days 19580.01 to 140.00Conductivity14011016040swivel castor with brake195255016040blacknono135

114.87 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake195239916040blacknono135

124.55 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake195247016040blacknono135

99.19 €

1 7 Days 19580.01 to 140.00-14011016040swivel castor with brake195263516040blacknono135

101.03 €

1 7 Days 21580.01 to 140.00-14011018050swivel castor with brake195252016040greyyesyes135

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type roller bearing
Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -25

Tech Support