Pressed Steel Swivel Castor, LE-VPP Series

Pressed Steel Swivel Castor, LE-VPP Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LE-VPP 80G
LE-VPP 80G-FA
LE-VPP 80G-FI
LE-VPP 80G-FI-FA
LE-VPP 80G-FI-SG
LE-VPP 80G-FI-SG-FA
LE-VPP 80G-SG
LE-VPP 80G-SG-FA
LE-VPP 80R
LE-VPP 80R-FA
LE-VPP 80R-FI
LE-VPP 80R-FI-FA
LE-VPP 80R-FI-SG
LE-VPP 80R-FI-SG-FA
LE-VPP 80R-SG
LE-VPP 80R-SG-FA
LE-VPP 100G
LE-VPP 100G-FA
LE-VPP 100G-FI
LE-VPP 100G-FI-FA
LE-VPP 100G-FI-SG
LE-VPP 100G-FI-SG-FA
LE-VPP 100G-SG
LE-VPP 100G-SG-FA
LE-VPP 100R
LE-VPP 100R-FA
LE-VPP 100R-FI
LE-VPP 100R-FI-FA
LE-VPP 100R-FI-SG
LE-VPP 100R-FI-SG-FA
LE-VPP 100R-SG
LE-VPP 100R-SG-FA
LE-VPP 125G
LE-VPP 125G-FA
LE-VPP 125G-FI
LE-VPP 125G-FI-FA
LE-VPP 125G-FI-SG
LE-VPP 125G-FI-SG-FA
LE-VPP 125G-SG
LE-VPP 125G-SG-FA
LE-VPP 125R
LE-VPP 125R-FA
LE-VPP 125R-FI
LE-VPP 125R-FI-FA
LE-VPP 125R-FI-SG
LE-VPP 125R-FI-SG-FA
LE-VPP 125R-SG
LE-VPP 125R-SG-FA
LE-VPP 150G
LE-VPP 150G-FA
LE-VPP 150G-FI
LE-VPP 150G-FI-FA
LE-VPP 150G-FI-SG
LE-VPP 150G-FI-SG-FA
LE-VPP 150G-SG
LE-VPP 150G-SG-FA
LE-VPP 150G-ST
LE-VPP 150G-ST-FA
LE-VPP 150G-ST-SG
LE-VPP 150G-ST-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

18.50 €

1 5 Days 12535.01 to 80.00Conductivity1008510032plain boreswivel castor1025038025blacknono50

25.07 €

1 7 Days 12535.01 to 80.00-1008510032plain boreswivel castor1025168025blacknono50

28.30 €

1 5 Days 12535.01 to 80.00Conductivity1008510032plain boreswivel castor with brake1025948025blacknono50

34.86 €

1 7 Days 15035.01 to 80.00-1008512532plain boreswivel castor with brake1026248025blacknono50

30.01 €

1 7 Days 15035.01 to 80.00-1008512532plain boreswivel castor with brake1026098025greyyesyes50

36.59 €

1 7 Days 15035.01 to 80.00-1008512532plain boreswivel castor with brake1025358025greyyesyes50

20.24 €

1 7 Days 15035.01 to 80.00Conductivity1008512532plain boreswivel castor1025008025greyyesyes50

26.78 €

1 7 Days 15035.01 to 80.00-1008512532plain boreswivel castor1024698025greyyesyes50

20.94 €

1 7 Days 15035.01 to 80.00Conductivity1008512532roller bearingswivel castor1025198025blacknono50

27.50 €

1 23 Days 19535.01 to 80.00-1008516040roller bearingswivel castor1025388025blacknono50

30.73 €

1 7 Days 19535.01 to 80.00-1008516040roller bearingswivel castor with brake1026288025blacknono50

37.29 €

1 7 Days 19535.01 to 80.00-1008516040roller bearingswivel castor with brake1026508025blacknono50

32.45 €

1 7 Days 19535.01 to 80.00Conductivity1008516040roller bearingswivel castor with brake1026378025greyyesyes50

39.02 €

1 7 Days 19535.01 to 80.00-1008516040roller bearingswivel castor with brake1026668025greyyesyes50

22.65 €

1 7 Days 19535.01 to 80.00Conductivity1008516040roller bearingswivel castor1025338025greyyesyes50

29.21 €

1 7 Days 23535.01 to 80.00-1008520040roller bearingswivel castor1025568025greyyesyes50

20.53 €

1 5 Days 15035.01 to 80.00-1008512538plain boreswivel castor12562710030blacknono70

28.12 €

1 7 Days 15035.01 to 80.00-1008512538plain boreswivel castor12569010030blacknono70

31.11 €

1 5 Days 15035.01 to 80.00-1008512538plain boreswivel castor with brake12574110030blacknono70

38.70 €

1 7 Days 15035.01 to 80.00-1008512538plain boreswivel castor with brake12576810030blacknono70

34.18 €

1 7 Days 15035.01 to 80.00-1008512538plain boreswivel castor with brake12575610030greyyesyes70

41.77 €

1 7 Days 15035.01 to 80.00-1008512538plain boreswivel castor with brake12578010030greyyesyes70

23.58 €

1 7 Days 15035.01 to 80.00-1008512538plain boreswivel castor12566010030greyyesyes70

31.17 €

1 7 Days 15035.01 to 80.00-1008512538plain boreswivel castor12566310030greyyesyes70

23.94 €

1 5 Days 15035.01 to 80.00-1008512538roller bearingswivel castor12566010030blacknono70

31.51 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor12567610030blacknono70

34.54 €

1 5 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake12577010030blacknono70

42.11 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake12579910030blacknono70

37.59 €

1 7 Days 15035.01 to 80.00-1008512538roller bearingswivel castor with brake12579010030greyyesyes70

45.16 €

1 7 Days 19035.01 to 80.00-1008515040roller bearingswivel castor with brake12582010030greyyesyes70

27.00 €

1 7 Days 19035.01 to 80.00-1008515040roller bearingswivel castor12568610030greyyesyes70

34.58 €

1 7 Days 19035.01 to 80.00-1008515040roller bearingswivel castor12570210030greyyesyes70

23.58 €

1 5 Days 19080.01 to 140.00-1008515040plain boreswivel castor15082712538blacknono100

31.17 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor15084612538blacknono100

34.83 €

1 5 Days 19080.01 to 140.00-1008515040plain boreswivel castor with brake15096612538blacknono100

42.42 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor with brake15098212538blacknono100

41.03 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor with brake150103712538greyyesyes100

48.60 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor with brake15095212538greyyesyes100

29.79 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor15086712538greyyesyes100

37.35 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor15091312538greyyesyes100

25.32 €

1 5 Days 19080.01 to 140.00-1008515040roller bearingswivel castor15085112538blacknono100

32.90 €

1 7 Days 19080.01 to 140.00-1008515040roller bearingswivel castor15090112538blacknono100

36.56 €

1 5 Days 19080.01 to 140.00-1008515040roller bearingswivel castor with brake15098512538blacknono100

44.15 €

1 7 Days 19080.01 to 140.00-1008515040roller bearingswivel castor with brake150100212538blacknono100

42.75 €

1 7 Days 19080.01 to 140.00-1008515040roller bearingswivel castor with brake150104812538greyyesyes100

50.33 €

1 7 Days 19080.01 to 140.00-1008515040roller bearingswivel castor with brake150107012538greyyesyes100

31.50 €

1 7 Days 19080.01 to 140.00-1008515040roller bearingswivel castor15091812538greyyesyes100

39.09 €

1 7 Days 19080.01 to 140.00-1008515040roller bearingswivel castor15094412538greyyesyes100

40.93 €

1 7 Days 19080.01 to 140.00-14011015040plain boreswivel castor190166815040blacknono135

50.61 €

1 7 Days 19080.01 to 140.00-14011015040plain boreswivel castor190175815040blacknono135

62.60 €

1 5 Days 19080.01 to 140.00-14011015040plain boreswivel castor with brake190210915040blacknono135

72.29 €

1 23 Days 19080.01 to 140.00-14011015040plain boreswivel castor with brake190215715040blacknono135

73.35 €

1 7 Days 19080.01 to 140.00-14011015040plain boreswivel castor with brake190222015040greyyesyes135

83.03 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor with brake190229415040greyyesyes135

51.68 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor190183015040greyyesyes135

61.35 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor190190015040greyyesyes135

65.30 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor with brake190200015040blacknono135

74.98 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor with brake190205015040blacknono135

76.03 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor with brake190209215040greyyesyes135

85.72 €

1 7 Days 19580.01 to 140.00-14011016040plain boreswivel castor with brake190216315040greyyesyes135

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support