Pressed Steel Swivel Castor, L-GTH Series

Pressed Steel Swivel Castor, L-GTH Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, with Dead Man’S Brake, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • operating angle: max. 38°
  • torque required to release the brake: < 10 Nm
  • braking force: > 400 N
  • Braking can place swivel castors under a significant amount of additional stress, depending on the mass which needs to be braked. We recommend using an additional safety factor of 2.0–3.0 when designing the vehicle / chassis.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-GTH 200K-TM13
L-GTH 200K-TTM13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

610.25 €

1 23 Days 6910

669.24 €

1 23 Days 6934

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 165 Load Range(daN) 320.01 to 485.00
Wheel Material Others Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Dia. D(mm) 125 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type swivel castor
Total height(mm) 235 Wheel diameter(mm) 200 Wheel width(mm) 50
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 400

Tech Support