Pressed Steel Swivel Castor, LH-SE Series (Part Numbers)

Pressed Steel Swivel Castor, LH-SE Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour blackwheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-SE 80K
LH-SE 80K-FI
LH-SE 80K-ST
LH-SE 100K-1
LH-SE 100K-1-FI
LH-SE 100K-1-FI-FS
LH-SE 100K-1-FS
LH-SE 100K-1-ST
LH-SE 100K-1-ST-FS
LH-SE 100K-3
LH-SE 100K-3-FI
LH-SE 100K-3-FI-FS
LH-SE 100K-3-FS
LH-SE 100K-3-ST
LH-SE 100K-3-ST-FS
LH-SE 125K
LH-SE 125K-FI
LH-SE 125K-FI-FS
LH-SE 125K-FI-SG
LH-SE 125K-FI-SG-FS
LH-SE 125K-FS
LH-SE 125K-SG
LH-SE 125K-SG-FS
LH-SE 125K-ST
LH-SE 125K-ST-FS
LH-SE 125K-ST-SG
LH-SE 125K-ST-SG-FS
LH-SE 160K
LH-SE 160K-CS13
LH-SE 160K-CS13-FS
LH-SE 160K-CS13-SG
LH-SE 160K-CS13-SG-FS
LH-SE 160K-FI
LH-SE 160K-FI-FS
LH-SE 160K-FI-SG
LH-SE 160K-FI-SG-FS
LH-SE 160K-FS
LH-SE 160K-IS
LH-SE 160K-IS-FS
LH-SE 160K-IS-SG
LH-SE 160K-IS-SG-FS
LH-SE 160K-SG
LH-SE 160K-SG-FS
LH-SE 160K-ST
LH-SE 160K-ST-FS
LH-SE 160K-ST-SG
LH-SE 160K-ST-SG-FS
LH-SE 200K
LH-SE 200K-CS13
LH-SE 200K-CS13-FS
LH-SE 200K-CS13-SG
LH-SE 200K-CS13-SG-FS
LH-SE 200K-FI
LH-SE 200K-FI-FS
LH-SE 200K-FI-SG
LH-SE 200K-FI-SG-FS
LH-SE 200K-FS
LH-SE 200K-IS
LH-SE 200K-IS-FS
LH-SE 200K-IS-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

106.74 €

1 7 Days 219140.01 to 220.00Engineering Plastics1008516050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor12017668045blackblacknono200

153.02 €

1 7 Days 219140.01 to 220.00Engineering Plastics1008516050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake12020368045blackblacknono200

146.25 €

1 7 Days 202140.01 to 220.00Engineering Plastics1008516050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake12019898045blackblacknono200

114.25 €

1 5 Days 170220.01 to 320.00Engineering Plastics1008512550Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor140191010045blackblacknono270

148.95 €

1 7 Days 170220.01 to 320.00Engineering Plastics1008512553Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140220010045blackblacknono270

185.53 €

1 23 Days 170220.01 to 320.00Engineering Plastics1008512553Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140220010045blackblacknono270

150.83 €

1 23 Days 170220.01 to 320.00Engineering Plastics1008512550Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor140218210045blackblacknono270

153.75 €

1 7 Days 170220.01 to 320.00Engineering Plastics1008512550Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140216210045blackblacknono270

190.33 €

1 23 Days 202220.01 to 320.00Engineering Plastics1008516050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140236210045blackblacknono270

122.10 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor140225010045blackblacknono270

159.68 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140253510045blackblacknono270

196.26 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140280010045blackblacknono270

158.68 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor140250010045blackblacknono270

161.62 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140248010045blackblacknono270

198.18 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake140270210045blackblacknono270

176.05 €

1 5 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170326012553blackblacknono320

209.93 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170386012553blackblacknono320

254.87 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170438512553blackblacknono320

215.03 €

1 7 Days 219220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170390212550greyblackyesyes320

259.96 €

1 23 Days 219220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170437912550greyblackyesyes320

220.99 €

1 7 Days 219220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170350012553blackblacknono320

181.15 €

1 7 Days 219220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170320012550greyblackyesyes320

226.08 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor170377912550greyblackyesyes320

222.13 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170384012553blackblacknono320

267.07 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170434012553blackblacknono320

227.24 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170394012550greyblackyesyes320

272.16 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake170433412550greyblackyesyes320

208.48 €

1 7 Days 202320.01 to 485.00Steel14011016050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor202407216050blackanthracitenono450

290.39 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202427016050blackanthracitenono450

335.83 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202489416050blackanthracitenono450

296.97 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202427516050greysilveryesyes450

342.42 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202490816050greysilveryesyes450

240.90 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202468016050blackanthracitenono450

286.35 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202530816050blackanthracitenono450

247.48 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202468016050greysilveryesyes450

292.93 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202532216050greysilveryesyes450

253.94 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor202420016050blackanthracitenono450

299.84 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor219512816050blackanthracitenono450

345.30 €

1 23 Days 262320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor219575816050blackanthracitenono450

306.42 €

1 7 Days 262320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor219506816050greysilveryesyes450

351.88 €

1 23 Days 262320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor219577216050greysilveryesyes450

215.06 €

1 7 Days 262320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor202406016050greysilveryesyes450

260.52 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor202471416050greysilveryesyes450

254.56 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202465016050blackanthracitenono450

300.02 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202531516050blackanthracitenono450

261.15 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202470516050greysilveryesyes450

306.60 €

1 23 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake202532916050greysilveryesyes450

226.88 €

1 5 Days 245485.01 to 750.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245460420050blackanthracitenono600

308.78 €

1 7 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245476720050blackanthracitenono600

355.29 €

1 23 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245544420050blackanthracitenono600

317.00 €

1 7 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245477120050greysilveryesyes600

363.50 €

1 23 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245546020050greysilveryesyes600

261.67 €

1 7 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245535020050blackanthracitenono600

308.16 €

1 23 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245600420050blackanthracitenono600

269.90 €

1 7 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245535020050greysilveryesyes600

316.40 €

1 23 Days 245485.01 to 750.00Steel14011020080Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor with brake245601720050greysilveryesyes600

273.38 €

1 23 Days 295485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor245528420050blackanthracitenono600

318.23 €

1 7 Days 295485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor262553820050blackanthracitenono600

364.74 €

1 23 Days 295485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor262652220050blackanthracitenono600

326.46 €

1 7 Days 295485.01 to 750.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steelswivel castor262553820050greysilveryesyes600

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Bearing type Ball bearing Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support