Pressed Steel Swivel Castor, LK-ALTH Series (Part Numbers)

Pressed Steel Swivel Castor, LK-ALTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-ALTH 80K
LK-ALTH 80K-AS
LK-ALTH 80K-FI
LK-ALTH 80K-FI-AS
LK-ALTH 80K-ST
LK-ALTH 80K-ST-AS
LK-ALTH 100K-1
LK-ALTH 100K-1-AS
LK-ALTH 100K-1-FI
LK-ALTH 100K-1-FI-AS
LK-ALTH 100K-1-ST
LK-ALTH 100K-1-ST-AS
LK-ALTH 100K-3
LK-ALTH 100K-3-AS
LK-ALTH 100K-3-FI
LK-ALTH 100K-3-FI-AS
LK-ALTH 100K-3-ST
LK-ALTH 100K-3-ST-AS
LK-ALTH 125K-1
LK-ALTH 125K-1-AS
LK-ALTH 125K-1-AS-CO
LK-ALTH 125K-1-CO
LK-ALTH 125K-1-FI
LK-ALTH 125K-1-FI-AS
LK-ALTH 125K-1-FI-AS-CO
LK-ALTH 125K-1-FI-CO
LK-ALTH 125K-1-ST
LK-ALTH 125K-1-ST-AS
LK-ALTH 125K-1-ST-AS-CO
LK-ALTH 125K-1-ST-CO
LK-ALTH 125K-3
LK-ALTH 125K-3-AS
LK-ALTH 125K-3-AS-CO
LK-ALTH 125K-3-CO
LK-ALTH 125K-3-FI
LK-ALTH 125K-3-FI-AS
LK-ALTH 125K-3-FI-AS-CO
LK-ALTH 125K-3-FI-CO
LK-ALTH 125K-3-ST
LK-ALTH 125K-3-ST-AS
LK-ALTH 125K-3-ST-AS-CO
LK-ALTH 125K-3-ST-CO
LK-ALTH 127K
LK-ALTH 127K-AS
LK-ALTH 127K-FI
LK-ALTH 127K-FI-AS
LK-ALTH 127K-ST
LK-ALTH 127K-ST-AS
LK-ALTH 150K
LK-ALTH 150K-AS
LK-ALTH 150K-FI
LK-ALTH 150K-FI-AS
LK-ALTH 150K-ST
LK-ALTH 150K-ST-AS
LK-ALTH 160K
LK-ALTH 160K-AS
LK-ALTH 160K-AS-CO
LK-ALTH 160K-CO
LK-ALTH 160K-FI
LK-ALTH 160K-FI-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

78.00 €

1 5 Days 66140.01 to 220.00-100855012swivel castor1109608030light brown200

97.39 €

1 7 Days 61140.01 to 220.00-100855012swivel castor1109588030grey200

101.80 €

1 5 Days 61140.01 to 220.00Conductivity100855012swivel castor with brake11011618030light brown200

121.18 €

1 7 Days 58140.01 to 220.00Conductivity100855012swivel castor with brake11011188030grey200

104.18 €

1 5 Days 66140.01 to 220.00Conductivity100855012swivel castor with brake11011758030light brown200

123.57 €

1 7 Days 58140.01 to 220.00-100855012swivel castor with brake11011888030grey200

85.25 €

1 5 Days 155320.01 to 485.00-1008512540swivel castor130119510040light brown350

105.38 €

1 7 Days 155320.01 to 485.00-1008512540swivel castor130119410040grey350

105.96 €

1 5 Days 155320.01 to 485.00Antistatic1008512540swivel castor with brake130140010040light brown350

126.10 €

1 7 Days 155320.01 to 485.00Antistatic1008512540swivel castor with brake130142710040grey350

111.43 €

1 5 Days 155320.01 to 485.00-1008512540swivel castor with brake130145310040light brown350

131.57 €

1 7 Days 155320.01 to 485.00-1008512540swivel castor with brake130143010040grey350

88.27 €

1 5 Days 155320.01 to 485.00Antistatic14011012540swivel castor130136010040light brown350

108.40 €

1 7 Days 155320.01 to 485.00Antistatic14011012540swivel castor130136610040grey350

109.50 €

1 5 Days 155320.01 to 485.00-14011012540swivel castor with brake130160210040light brown350

129.65 €

1 7 Days 155320.01 to 485.00-14011012540swivel castor with brake130159410040grey350

114.45 €

1 7 Days 155320.01 to 485.00Antistatic14011012540swivel castor with brake130162010040light brown350

134.58 €

1 7 Days 155320.01 to 485.00Antistatic14011012540swivel castor with brake130163110040grey350

94.03 €

1 5 Days 155320.01 to 485.00-1008512540swivel castor155135612540light brown350

115.10 €

1 7 Days 155320.01 to 485.00-1008512540swivel castor155137312540grey350

130.03 €

1 23 Days 155320.01 to 485.00Antistatic1008512540swivel castor155139112540grey350

108.98 €

1 7 Days 155320.01 to 485.00Antistatic1008512540swivel castor155138612540light brown350

114.90 €

1 5 Days 155320.01 to 485.00-1008512540swivel castor with brake155157212540light brown350

135.97 €

1 7 Days 170320.01 to 485.00-1008512554swivel castor with brake155158512540grey350

150.90 €

1 23 Days 170320.01 to 485.00Antistatic1008512554swivel castor with brake155160212540grey350

129.84 €

1 7 Days 170320.01 to 485.00-1008512554swivel castor with brake155161312540light brown350

120.21 €

1 5 Days 170320.01 to 485.00Antistatic1008512554swivel castor with brake155161612540light brown350

141.28 €

1 7 Days 170320.01 to 485.00-1008512554swivel castor with brake155163012540grey350

156.22 €

1 23 Days 170320.01 to 485.00Antistatic1008512554swivel castor with brake155164812540grey350

135.15 €

1 23 Days 197320.01 to 485.00-1008515050swivel castor with brake155165912540light brown350

96.80 €

1 5 Days 197320.01 to 485.00Antistatic14011015050swivel castor155155012540light brown350

117.85 €

1 7 Days 197320.01 to 485.00-14011015050swivel castor155154912540grey350

132.80 €

1 23 Days 197320.01 to 485.00Antistatic14011015050swivel castor155156312540grey350

111.74 €

1 7 Days 197320.01 to 485.00-14011015050swivel castor155157112540light brown350

118.06 €

1 5 Days 197320.01 to 485.00Antistatic14011015050swivel castor with brake155175612540light brown350

139.13 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake155175312540grey350

154.07 €

1 23 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake155173912540grey350

133.00 €

1 23 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake155175012540light brown350

122.99 €

1 5 Days 202320.01 to 485.00-14011016050swivel castor with brake155183012540light brown350

144.04 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake155180012540grey350

158.98 €

1 23 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake155183312540grey350

137.92 €

1 7 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake155183012540light brown350

147.22 €

1 5 Days 202485.01 to 750.00-14011016050swivel castor170281712554light brown600

168.70 €

1 7 Days 219485.01 to 750.00-14011016050swivel castor170286012554grey600

195.20 €

1 5 Days 219485.01 to 750.00Antistatic14011016050swivel castor with brake170336212554light brown600

216.69 €

1 7 Days 219485.01 to 750.00Antistatic14011016050swivel castor with brake170330012554grey600

189.85 €

1 7 Days 219485.01 to 750.00-14011016050swivel castor with brake170347012554light brown600

211.35 €

1 7 Days 202485.01 to 750.00-14011016050swivel castor with brake170340712554grey600

151.27 €

1 5 Days 202485.01 to 750.00Antistatic14011016050swivel castor197290115050light brown600

173.10 €

1 7 Days 202485.01 to 750.00Antistatic14011016050swivel castor197295415050grey600

198.85 €

1 5 Days 202485.01 to 750.00-14011016050swivel castor with brake197335015050light brown600

220.66 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor with brake197332015050grey600

193.90 €

1 7 Days 223485.01 to 750.00Antistatic14011018050swivel castor with brake197350015050light brown600

215.73 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor with brake197352315050grey600

154.30 €

1 5 Days 223485.01 to 750.00Antistatic14011018050swivel castor202296016050light brown600

177.71 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor202296016050grey600

185.97 €

1 23 Days 223485.01 to 750.00Antistatic14011018050swivel castor202293716050grey600

162.55 €

1 7 Days 245485.01 to 750.00-14011020050swivel castor202291316050light brown600

201.88 €

1 5 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake202343616050light brown600

225.30 €

1 7 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake202345016050grey600

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support