Wheel: PUA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LKDG-PUA 100G |
LKDG-PUA 100G-P23 |
LKDG-PUA 100G-RA |
LKDG-PUA 100G-RA-P23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate Length L (mm) | Plate Width W (mm) | Total height (mm) | Weight (g) | Mounting type | |
---|---|---|---|---|---|---|---|---|---|
39.97 € | 1 | 5 Days | - | - | 121 | 371 | threaded pin | ||
43.43 € | 1 | 7 Days | 60 | 60 | 123 | 450 | top plate | ||
45.69 € | 1 | 5 Days | - | - | 121 | 423 | threaded pin | ||
52.88 € | 1 | 7 Days | 60 | 60 | 123 | 505 | top plate |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 121 | Load Range(daN) | 80.01 to 140.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Wheel Characteristics | Conductivity | Wheel Dia. D(mm) | 100 |
Wheel Width B(mm) | 18 | Bearing type | plain bore | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
Material | Polyurethane | Product type | twin wheel swivel castor | Wheel diameter(mm) | 100 |
Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A | Tread color | black |
Wheel body color | light grey RAL 7035 | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 | Load capacity at 3 km/h(kg) | 110 |
Configure