Light Duty Swivel Castor, LKPA-TPA Series

Light Duty Swivel Castor, LKPA-TPA Series
Light Duty Swivel Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LKPA-TPA Series

Bracket: LKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPA-TPA 80G
LKPA-TPA 80G-ELS
LKPA-TPA 80G-FI
LKPA-TPA 80G-FI-ELS
LKPA-TPA 80KF
LKPA-TPA 80KF-ELS
LKPA-TPA 80KF-FI
LKPA-TPA 80KF-FI-ELS
LKPA-TPA 101G
LKPA-TPA 101G-ELS
LKPA-TPA 101G-FI
LKPA-TPA 101G-FI-ELS
LKPA-TPA 101KF
LKPA-TPA 101KF-ELS
LKPA-TPA 101KF-FI
LKPA-TPA 101KF-FI-ELS
LKPA-TPA 126G
LKPA-TPA 126G-ELS
LKPA-TPA 126G-FI
LKPA-TPA 126G-FI-ELS
LKPA-TPA 126KF
LKPA-TPA 126KF-ELS
LKPA-TPA 126KF-FI
LKPA-TPA 126KF-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

22.62 €

1 5 Days 13680.01 to 140.00-10032plain boreswivel castor11155780silver grey100

30.44 €

1 7 Days 16135.01 to 80.00-12525plain boreswivel castor11156780black65

36.55 €

1 5 Days 16180.01 to 140.00-12525plain boreswivel castor with brake11166280silver grey100

44.36 €

1 7 Days 16135.01 to 80.00-12525plain boreswivel castor with brake11168080black65

27.03 €

1 5 Days 16180.01 to 140.00-12525Ball bearing (C)swivel castor11160480silver grey100

34.85 €

1 7 Days 16135.01 to 80.00-12525Ball bearing (C)swivel castor11160680black65

40.75 €

1 5 Days 16180.01 to 140.00Conductivity12525Ball bearing (C)swivel castor with brake11171580silver grey100

48.57 €

1 7 Days 16135.01 to 80.00Conductivity12525Ball bearing (C)swivel castor with brake11172880black65

24.67 €

1 5 Days 11180.01 to 140.00Conductivity8032plain boreswivel castor136620100silver grey110

35.30 €

1 7 Days 11135.01 to 80.00-8032plain boreswivel castor136636100black70

38.85 €

1 5 Days 11180.01 to 140.00Conductivity8032plain boreswivel castor with brake136735100silver grey110

49.49 €

1 5 Days 11135.01 to 80.00-8032plain boreswivel castor with brake136744100black70

30.90 €

1 5 Days 11180.01 to 140.00Conductivity8032Ball bearing (C)swivel castor136680100silver grey110

41.54 €

1 7 Days 13635.01 to 80.00-10032Ball bearing (C)swivel castor136686100black70

44.85 €

1 5 Days 13680.01 to 140.00-10032Ball bearing (C)swivel castor with brake136793100silver grey110

55.50 €

1 5 Days 13635.01 to 80.00-10032Ball bearing (C)swivel castor with brake136801100black70

28.32 €

1 5 Days 13680.01 to 140.00-10032plain boreswivel castor161707125silver grey120

39.42 €

1 7 Days 13635.01 to 80.00-10032plain boreswivel castor161723125black80

41.87 €

1 5 Days 13680.01 to 140.00Conductivity10032plain boreswivel castor with brake161816125silver grey120

52.95 €

1 7 Days 13635.01 to 80.00Conductivity10032plain boreswivel castor with brake161830125black80

34.47 €

1 5 Days 13680.01 to 140.00-10032Ball bearing (C)swivel castor161759125silver grey120

45.55 €

1 7 Days 13635.01 to 80.00-10032Ball bearing (C)swivel castor161768125black80

47.79 €

1 5 Days 13680.01 to 140.00Conductivity10032Ball bearing (C)swivel castor with brake161877125silver grey120

58.89 €

1 7 Days 13635.01 to 80.00Conductivity10032Ball bearing (C)swivel castor with brake161887125black80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support