Pressed Steel Swivel Castor, LK-POES Series

Pressed Steel Swivel Castor, LK-POES Series
Pressed Steel Swivel Castor, Heavy Duty Design, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: LE series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-POES 80KF-FI-SG
LK-POES 80KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)

75.12 €

1 23 Days swivel castor with brake1035

52.02 €

1 23 Days swivel castor879

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 100 Wheel Width B(mm) 32 Bearing type Ball bearing (C)
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Total height(mm) 110
Wheel diameter(mm) 80 Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 55 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 110

Tech Support