Confirmed
  • Est. shipping days
    • All
    • Within 5 working days

Pressed Steel Swivel Castor, LKR-GSPO Series

Part number:

LKR-GSPO 65K
Clear
Quantity:

Part number list

Number of items
Part number
LKR-GSPO 65K
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
133.08 €
( 158.37 € )
5 working days

More Information

Basic information

Pressed Steel Swivel Castor, Medium Heavy Duty Brackets, with Bolt Hole Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: LKR series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Similar ProductsSee all similar products

No similar products found for this item.
Part number has been confirmed