Pressed Steel Swivel Castor, LKR-POEV Series

Pressed Steel Swivel Castor, LKR-POEV Series
Pressed Steel Swivel Castor, Medium Heavy Duty Brackets, with Bolt Hole Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: LKR series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKR-POEV 82KF
LKR-POEV 82KF-FI
LKR-POEV 82KF-FI-SG
LKR-POEV 82KF-SG
LKR-POEV 100KA
LKR-POEV 100KA-FA
LKR-POEV 100KA-FI
LKR-POEV 100KA-FI-FA
LKR-POEV 100KA-FI-SB
LKR-POEV 100KA-FI-SB-FA
LKR-POEV 100KA-FI-SG
LKR-POEV 100KA-FI-SG-FA
LKR-POEV 100KA-SB
LKR-POEV 100KA-SB-FA
LKR-POEV 100KA-SG
LKR-POEV 100KA-SG-FA
LKR-POEV 100KAD
LKR-POEV 100KAD-FA
LKR-POEV 100KAD-FI
LKR-POEV 100KAD-FI-FA
LKR-POEV 100KAD-FI-SB
LKR-POEV 100KAD-FI-SB-FA
LKR-POEV 100KAD-FI-SG
LKR-POEV 100KAD-FI-SG-FA
LKR-POEV 100KAD-SB
LKR-POEV 100KAD-SB-FA
LKR-POEV 100KAD-SG
LKR-POEV 100KAD-SG-FA
LKR-POEV 100R
LKR-POEV 100R-FA
LKR-POEV 100R-FI
LKR-POEV 100R-FI-FA
LKR-POEV 100R-FI-SB
LKR-POEV 100R-FI-SB-FA
LKR-POEV 100R-FI-SG
LKR-POEV 100R-FI-SG-FA
LKR-POEV 100R-SB
LKR-POEV 100R-SB-FA
LKR-POEV 100R-SG
LKR-POEV 100R-SG-FA
LKR-POEV 100XR
LKR-POEV 100XR-FA
LKR-POEV 100XR-FI
LKR-POEV 100XR-FI-FA
LKR-POEV 100XR-FI-SB
LKR-POEV 100XR-FI-SB-FA
LKR-POEV 100XR-FI-SG
LKR-POEV 100XR-FI-SG-FA
LKR-POEV 100XR-SB
LKR-POEV 100XR-SB-FA
LKR-POEV 100XR-SG
LKR-POEV 100XR-SG-FA
LKR-POEV 125KA
LKR-POEV 125KA-FA
LKR-POEV 125KA-FI
LKR-POEV 125KA-FI-FA
LKR-POEV 125KA-FI-SB
LKR-POEV 125KA-FI-SB-FA
LKR-POEV 125KA-FI-SG
LKR-POEV 125KA-FI-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

67.67 €

1 5 Days 155140.01 to 220.008812540Ball bearing (C)swivel castor1109168040blacknono-20170

87.35 €

1 5 Days 155140.01 to 220.008812540Ball bearing (C)swivel castor with brake11010428040blacknono-20170

88.55 €

1 7 Days 155140.01 to 220.008812540Ball bearing (C)swivel castor with brake11010388040greyyesyes-20170

68.87 €

1 7 Days 155140.01 to 220.008812540Ball bearing (C)swivel castor1109198040greyyesyes-20170

70.33 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor13099410032blacknono-20200

77.92 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor130102810032blacknono-20200

86.12 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor with brake130118810032blacknono-20200

93.70 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor with brake130128610032blacknono-20200

89.00 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor with brake130124510032blueyesyes-20200

96.58 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor with brake130128010032blueyesyes-20200

87.72 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor with brake130123110032greyyesyes-20200

95.30 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor with brake130123210032greyyesyes-20200

73.22 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor13098810032blueyesyes-20200

80.80 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor130108210032blueyesyes-20200

71.93 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor13099810032greyyesyes-20200

79.52 €

1 7 Days 130140.01 to 220.008810032Ball bearing (C)swivel castor130109110032greyyesyes-20200

74.64 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor130101410032blacknono-20200

82.21 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor130108310032blacknono-20200

90.41 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor with brake130125710032blacknono-20200

98.00 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor with brake130130110032blacknono-20200

93.30 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor with brake130125710032blueyesyes-20200

100.89 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor with brake130130110032blueyesyes-20200

92.03 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor with brake130125610032greyyesyes-20200

99.60 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor with brake130130010032greyyesyes-20200

77.53 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor130104610032blueyesyes-20200

85.12 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor130108310032blueyesyes-20200

76.25 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor130103810032greyyesyes-20200

83.83 €

1 7 Days 130140.01 to 220.00-10032Ball bearing (C)swivel castor130108210032greyyesyes-20200

68.26 €

1 7 Days 130140.01 to 220.008810032roller bearingswivel castor130105710032blacknono-25200

75.85 €

1 7 Days 130140.01 to 220.008810032roller bearingswivel castor130109510032blacknono-25200

83.85 €

1 7 Days 130140.01 to 220.008810032roller bearingswivel castor with brake130124910032blacknono-25200

91.43 €

1 7 Days 130140.01 to 220.008810032roller bearingswivel castor with brake130130610032blacknono-25200

86.75 €

1 7 Days 130140.01 to 220.008810032roller bearingswivel castor with brake130124910032blueyesyes-25200

94.33 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor with brake130129610032blueyesyes-25200

85.47 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor with brake130126010032greyyesyes-25200

93.05 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor with brake130129310032greyyesyes-25200

71.17 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor130105410032blueyesyes-25200

78.75 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor130109910032blueyesyes-25200

69.88 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor130105410032greyyesyes-25200

77.47 €

1 7 Days 155140.01 to 220.008812537roller bearingswivel castor130109310032greyyesyes-25200

72.00 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor130105710032blacknono-25200

79.58 €

1 23 Days 155140.01 to 220.00-12537roller bearingswivel castor130109610032blacknono-25200

87.60 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor with brake130125110032blacknono-25200

95.18 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor with brake130131410032blacknono-25200

90.48 €

1 23 Days 155140.01 to 220.00-12537roller bearingswivel castor with brake130125310032blueyesyes-25200

98.07 €

1 23 Days 155140.01 to 220.00-12537roller bearingswivel castor with brake130134110032blueyesyes-25200

89.20 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor with brake130125010032greyyesyes-25200

96.78 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor with brake130130910032greyyesyes-25200

74.90 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor130108510032blueyesyes-25200

82.48 €

1 23 Days 155140.01 to 220.00-12537roller bearingswivel castor130112310032blueyesyes-25200

73.62 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor130104710032greyyesyes-25200

81.20 €

1 7 Days 155140.01 to 220.00-12537roller bearingswivel castor130109110032greyyesyes-25200

79.70 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor155114812537blacknono-20250

87.29 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor155128412537blacknono-20250

96.83 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor with brake155133112537blacknono-20250

104.40 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor with brake155147612537blacknono-20250

101.51 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor with brake155133012537blueyesyes-20250

109.10 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor with brake155141212537blueyesyes-20250

99.23 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor with brake155133212537greyyesyes-20250

106.80 €

1 7 Days 155220.01 to 320.008812537Ball bearing (C)swivel castor with brake155146612537greyyesyes-20250

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80

Tech Support