Stainless Steel Heavy Duty Swivel Castor, LKX-SPO Series (Part Numbers)

Stainless Steel Heavy Duty Swivel Castor, LKX-SPO Series
Stainless Steel Heavy Duty Swivel Castor, with Top Plate Fitting, Nylon Heavy Duty Wheel

Bracket: LKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKX-SPO 80G
LKX-SPO 80G-FI
LKX-SPO 80XK
LKX-SPO 80XK-FI
LKX-SPO 100G-1
LKX-SPO 100G-1-FI
LKX-SPO 100XK-1
LKX-SPO 100XK-1-FI
LKX-SPO 125G-1
LKX-SPO 125G-1-FI
LKX-SPO 125G-3
LKX-SPO 125G-3-FI
LKX-SPO 125XK-1
LKX-SPO 125XK-1-FI
LKX-SPO 125XK-3
LKX-SPO 125XK-3-FI
LKX-SPO 127G
LKX-SPO 127G-FI
LKX-SPO 127G-ST
LKX-SPO 127XK
LKX-SPO 127XK-FI
LKX-SPO 127XK-ST
LKX-SPO 150G
LKX-SPO 150G-FI
LKX-SPO 150G-ST
LKX-SPO 150XK
LKX-SPO 150XK-FI
LKX-SPO 150XK-ST
LKX-SPO 200G
LKX-SPO 200G-FI
LKX-SPO 200G-ST
LKX-SPO 200XK
LKX-SPO 200XK-FI
LKX-SPO 200XK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

189.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98320.01 to 485.00-100857523plain boreswivel castor1108818037-25350

223.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71320.01 to 485.00-100855019plain boreswivel castor with brake1109988037-25350

215.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71320.01 to 485.00Conductivity100855019Ball bearingswivel castor1109528037-20350

250.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71320.01 to 485.00-100855019Ball bearingswivel castor with brake11010708037-20350

167.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050plain boreswivel castor130101410037-25350

212.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050plain boreswivel castor with brake130123010037-25350

210.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050Ball bearingswivel castor130111210037-20350

256.55 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050Ball bearingswivel castor with brake130132210037-20350

186.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197320.01 to 485.00-1008515050plain boreswivel castor155120812540-25350

229.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-1008520050plain boreswivel castor with brake155139812540-25350

198.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-14011020050plain boreswivel castor155131812540-25350

240.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-14011020050plain boreswivel castor with brake155153112540-25350

231.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-1008520050Ball bearingswivel castor155139112540-20350

275.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-1008520050Ball bearingswivel castor with brake155159412540-20350

243.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-14011020050Ball bearingswivel castor155148612540-20350

286.86 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.00-1401108037Ball bearingswivel castor with brake155170012540-20350

353.72 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110485.01 to 750.00-1401108037plain boreswivel castor170230412550-25750

455.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110485.01 to 750.00-1401108037plain boreswivel castor with brake170280012550-25750

472.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110485.01 to 750.00-1401108037plain boreswivel castor with brake170282012550-25750

412.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71485.01 to 750.00-1401105019Ball bearingswivel castor170251812550-20750

516.44 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71485.01 to 750.00-1401105019Ball bearingswivel castor with brake170303412550-20750

530.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71485.01 to 750.00-1401105019Ball bearingswivel castor with brake170304012550-20750

362.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71750.01 or MoreConductivity1401105019plain boreswivel castor197253615050-25800

464.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71750.01 or More-1401105019plain boreswivel castor with brake197302715050-25800

481.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71750.01 or MoreConductivity1401105019plain boreswivel castor with brake197306815050-25800

422.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98750.01 or More-1401107525Ball bearingswivel castor197277615050-20800

526.72 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98750.01 or More-1401107525Ball bearingswivel castor with brake197325015050-20800

541.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98750.01 or More-1401107525Ball bearingswivel castor with brake197340015050-20800

448.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98750.01 or MoreConductivity1401107525plain boreswivel castor245323520050-25800

569.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98750.01 or More-1401107525plain boreswivel castor with brake245381020050-25800

566.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98750.01 or MoreConductivity1401107525plain boreswivel castor with brake245380020050-25800

507.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type71750.01 or More-1401105018Ball bearingswivel castor245361820050-20800

630.97 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type71750.01 or More-1401105018Ball bearingswivel castor with brake245418020050-20800

626.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98750.01 or More-1401107523Ball bearingswivel castor with brake245416020050-20800

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support