Heavy Duty Welded Steel Swivel Castor, LSFN-GTH Series

Heavy Duty Welded Steel Swivel Castor, LSFN-GTH Series
Heavy Duty Welded Steel Swivel Castor, with Steel Spring, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LSFN series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • robust spring structure with steel spring
  • maintenance-free spring mechanism
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron
  • with grease nipple, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSFN-GTH 160K
LSFN-GTH 200K
LSFN-GTH 202K
LSFN-GTH 250K
LSFN-GTH 252K
LSFN-GTH 252K-F30
LSFN-GTH 302K
LSFN-GTH 302K-F30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

472.13 €

1 5 Days 750.01 or More1401102451061016050800

489.43 €

1 23 Days Up to 35.0014011026511640200501000

761.45 €

1 7 Days Up to 35.0017514027518125200801600

860.06 €

1 7 Days Up to 35.0017514031518000250601500

1,849.70 €

1 23 Days Up to 35.0020016037036500250802200

1,899.46 €

1 23 Days Up to 35.0020016037037420250802200

1,943.47 €

1 7 Days Up to 35.0020016039540200300802400

1,993.23 €

1 23 Days Up to 35.0020016039541750300802400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 170 Wheel Material Others
Wheel Dia. D(mm) 125 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support