Pressed Steel Swivel Castor, L-VW Series (Part Numbers)

Pressed Steel Swivel Castor, L-VW Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Soft' Soft Rubber Tyre, with Pressed Steel Rim

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VW series

  • tyre: soft rubber "Blickle Soft", hardness 50 Shore A, colour black (wheel Ø 260 mm with additional hard rubber core)
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C
  • puncture-proof alternatives for pneumatic tyres

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-VW 125R
L-VW 125R-FA
L-VW 125R-FI
L-VW 125R-FI-FA
L-VW 125R-FI-SG
L-VW 125R-FI-SG-FA
L-VW 125R-SG
L-VW 125R-SG-FA
L-VW 125R-ST
L-VW 125R-ST-FA
L-VW 125R-ST-SG
L-VW 125R-ST-SG-FA
L-VW 162R
L-VW 162R-FA
L-VW 162R-FI
L-VW 162R-FI-FA
L-VW 162R-FI-SG
L-VW 162R-FI-SG-FA
L-VW 162R-SG
L-VW 162R-SG-FA
L-VW 162R-ST
L-VW 162R-ST-FA
L-VW 162R-ST-SG
L-VW 162R-ST-SG-FA
L-VW 202R
L-VW 202R-FA
L-VW 202R-FI
L-VW 202R-FI-FA
L-VW 202R-FI-SG
L-VW 202R-FI-SG-FA
L-VW 202R-SG
L-VW 202R-SG-FA
L-VW 202R-ST
L-VW 202R-ST-FA
L-VW 202R-ST-SG
L-VW 202R-ST-SG-FA
L-VW 252R-3
L-VW 252R-3-FA
L-VW 252R-3-ST
L-VW 252R-3-ST-FA
L-VW 260K
L-VW 260K-ST
L-VW 260R
L-VW 260R-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

46.42 €

1 5 Days 19535.01 to 80.001008516040roller bearingswivel castor150112012538blacknono-2550

54.00 €

1 7 Days 19535.01 to 80.001008516040roller bearingswivel castor150116212538blacknono-2550

72.58 €

1 5 Days 19535.01 to 80.001008516040roller bearingswivel castor with brake150128212538blacknono-2550

80.17 €

1 7 Days 19535.01 to 80.001008516040roller bearingswivel castor with brake150131612538blacknono-2550

75.80 €

1 7 Days 19535.01 to 80.001008516040roller bearingswivel castor with brake150128812538greyyesyes-2550

83.38 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor with brake150134812538greyyesyes-2550

49.61 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor150115012538greyyesyes-2550

57.20 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor150117912538greyyesyes-2550

73.58 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor with brake150133012538blacknono-2550

81.17 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor with brake150137012538blacknono-2550

76.80 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor with brake150134912538greyyesyes-2550

84.38 €

1 7 Days 23535.01 to 80.001008520050roller bearingswivel castor with brake150138812538greyyesyes-2550

81.22 €

1 7 Days 23535.01 to 80.0014011020050roller bearingswivel castor195256016040blacknono-2570

90.90 €

1 7 Days 23535.01 to 80.0014011020050roller bearingswivel castor195268116040blacknono-2570

124.99 €

1 5 Days 23535.01 to 80.0014011020050roller bearingswivel castor with brake195300016040blacknono-2570

134.67 €

1 7 Days 23535.01 to 80.0014011020050roller bearingswivel castor with brake195310016040blacknono-2570

132.37 €

1 7 Days 23535.01 to 80.0014011020050roller bearingswivel castor with brake195298816040greyyesyes-2570

142.05 €

1 7 Days 29535.01 to 80.0014011025060roller bearingswivel castor with brake195307116040greyyesyes-2570

88.60 €

1 7 Days 29535.01 to 80.0014011025060roller bearingswivel castor195256016040greyyesyes-2570

98.29 €

1 7 Days 29535.01 to 80.0014011025060roller bearingswivel castor195264616040greyyesyes-2570

112.35 €

1 7 Days 29535.01 to 80.0014011025060roller bearingswivel castor with brake195319416040blacknono-2570

122.03 €

1 7 Days 30835.01 to 80.0014011026085roller bearingswivel castor with brake195330816040blacknono-2570

119.74 €

1 7 Days 30835.01 to 80.0014011026085roller bearingswivel castor with brake195315016040greyyesyes-2570

129.42 €

1 7 Days 30835.01 to 80.0014011026085roller bearingswivel castor with brake195332916040greyyesyes-2570

100.29 €

1 5 Days 30880.01 to 140.0014011026085roller bearingswivel castor235333320050blacknono-25100

111.32 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor235335020050blacknono-25100

144.58 €

1 5 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235380620050blacknono-25100

155.63 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235397820050blacknono-25100

154.86 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235383620050greyyesyes-25100

165.90 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235397320050greyyesyes-25100

110.55 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor235338220050greyyesyes-25100

121.60 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor235339020050greyyesyes-25100

131.40 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235385020050blacknono-25100

142.45 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235407520050blacknono-25100

141.68 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235398920050greyyesyes-25100

152.73 €

1 7 Days 15080.01 to 140.0014011012538roller bearingswivel castor with brake235412920050greyyesyes-25100

172.50 €

1 7 Days 150140.01 to 220.0014011012538roller bearingswivel castor295515625060blacknono-25160

184.95 €

1 7 Days 150140.01 to 220.0014011012538roller bearingswivel castor295535725060blacknono-25160

203.63 €

1 7 Days 150140.01 to 220.0014011012538roller bearingswivel castor with brake295574025060blacknono-25160

216.08 €

1 7 Days 150140.01 to 220.0014011012538roller bearingswivel castor with brake295597225060blacknono-25160

326.91 €

1 7 Days 150140.01 to 220.0017517512538Ball bearingswivel castor308796826085blacknono-20200

406.15 €

1 7 Days 150140.01 to 220.0017517512538Ball bearingswivel castor with brake308919026085blacknono-20200

311.40 €

1 7 Days 150140.01 to 220.0017517512538roller bearingswivel castor308770326085blacknono-25200

390.63 €

1 7 Days 150140.01 to 220.0017517512538roller bearingswivel castor with brake308896026085blacknono-25200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 50 Shore A Wheel body color silver Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

Tech Support