Stainless Steel Swivel Castor, LX-POTHS Series

Stainless Steel Swivel Castor, LX-POTHS Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Medium Duty Design, Wheel, with Soft Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTHS series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 80 Shore A, colour blue, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LX-POTHS 100G
LX-POTHS 100G-FI
LX-POTHS 100G-ST
LX-POTHS 100XKA
LX-POTHS 100XKA-FI
LX-POTHS 100XKA-ST
LX-POTHS 100XR
LX-POTHS 100XR-FI
LX-POTHS 100XR-ST
LX-POTHS 125G
LX-POTHS 125G-FI
LX-POTHS 125G-ST
LX-POTHS 125XKA
LX-POTHS 125XKA-FI
LX-POTHS 125XKA-ST
LX-POTHS 125XR
LX-POTHS 125XR-FI
LX-POTHS 125XR-ST
LX-POTHS 160G
LX-POTHS 160G-FI
LX-POTHS 160G-ST
LX-POTHS 160XK
LX-POTHS 160XK-FI
LX-POTHS 160XK-ST
LX-POTHS 160XR
LX-POTHS 160XR-FI
LX-POTHS 160XR-ST
LX-POTHS 200G
LX-POTHS 200G-FI
LX-POTHS 200G-ST
LX-POTHS 200XK
LX-POTHS 200XK-FI
LX-POTHS 200XK-ST
LX-POTHS 200XR
LX-POTHS 200XR-FI
LX-POTHS 200XR-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

106.80 €

1 7 Days 195140.01 to 220.00-1008516045plain boreswivel castor12571010035-25200

133.92 €

1 7 Days 195140.01 to 220.00-1008516045plain boreswivel castor with brake12583810035-25200

182.15 €

1 7 Days 195140.01 to 220.00-1008516045plain boreswivel castor with brake12592010035-25200

124.49 €

1 7 Days 195140.01 to 220.00-1008516045Ball bearing (C)swivel castor12574410035-20200

151.76 €

1 7 Days 195140.01 to 220.00-1008516045Ball bearing (C)swivel castor with brake12586810035-20200

199.83 €

1 7 Days 195140.01 to 220.00-1008516045Ball bearing (C)swivel castor with brake12595210035-20200

112.25 €

1 7 Days 195140.01 to 220.00-1008516045roller bearingswivel castor12574510035-25200

139.37 €

1 7 Days 195140.01 to 220.00-1008516045roller bearingswivel castor with brake12587310035-25200

187.60 €

1 7 Days 235140.01 to 220.00-1008520050roller bearingswivel castor with brake12595410035-25200

117.72 €

1 7 Days 235220.01 to 320.00-1008520050plain boreswivel castor15088212540-25250

144.34 €

1 7 Days 235220.01 to 320.00-1008520050plain boreswivel castor with brake150103612540-25250

193.06 €

1 7 Days 235220.01 to 320.00-1008520050plain boreswivel castor with brake150107512540-25250

135.85 €

1 7 Days 235220.01 to 320.00-1008520050Ball bearing (C)swivel castor15089812540-20250

162.63 €

1 7 Days 235220.01 to 320.00-1008520050Ball bearing (C)swivel castor with brake150105212540-20250

211.20 €

1 7 Days 235220.01 to 320.00-1008520050Ball bearing (C)swivel castor with brake150111812540-20250

123.62 €

1 7 Days 235220.01 to 320.00-1008520050roller bearingswivel castor15091412540-25250

150.23 €

1 7 Days 235220.01 to 320.00-1008520050roller bearingswivel castor with brake150106812540-25250

198.97 €

1 7 Days 195220.01 to 320.00-1008516040roller bearingswivel castor with brake150112912540-25250

229.44 €

1 7 Days 235320.01 to 485.00-14011020040plain boreswivel castor195183016045-25400

299.03 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake195223816045-25400

330.10 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake195235716045-25400

286.20 €

1 7 Days 195320.01 to 485.00-14011016040Ball bearingswivel castor195210916045-20400

355.58 €

1 7 Days 195320.01 to 485.00-14011016040Ball bearingswivel castor with brake195247616045-20400

386.85 €

1 7 Days 235320.01 to 485.00-14011020040Ball bearingswivel castor with brake195264416045-20400

241.18 €

1 7 Days 235320.01 to 485.00-14011020040roller bearingswivel castor195192616045-25400

310.76 €

1 7 Days 235320.01 to 485.00-14011020040roller bearingswivel castor with brake195233116045-25400

341.83 €

1 7 Days 235320.01 to 485.00-14011020040roller bearingswivel castor with brake195248916045-25400

247.82 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor235228320050-25400

323.12 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake235272420050-25400

348.46 €

1 7 Days 235320.01 to 485.00-14011020040plain boreswivel castor with brake235290820050-25400

310.70 €

1 7 Days 235320.01 to 485.00-14011020040Ball bearingswivel castor235258120050-20400

385.80 €

1 7 Days 245320.01 to 485.00-14011020080Ball bearingswivel castor with brake235302320050-20400

411.36 €

1 7 Days 245320.01 to 485.00-14011020080Ball bearingswivel castor with brake235312420050-20400

259.55 €

1 7 Days 245320.01 to 485.00-14011020080roller bearingswivel castor235237820050-25400

334.85 €

1 7 Days 245320.01 to 485.00-14011020080roller bearingswivel castor with brake235282120050-25400

360.22 €

1 7 Days 88320.01 to 485.00Conductivity1401107515roller bearingswivel castor with brake235300020050-25400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Tread color blue Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support