Polypropylene Wheel, PP Series (Part Numbers)

Polypropylene Wheel, PP Series
Polypropylene Wheel, PP Series

Wheel:

  • high-quality polypropylene, impact resistant, hardness 60 Shore D
  • low rolling and swivel resistance
  • colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PP 60/12G
PP 80/12G
PP 80/12R
PP 100/8KA
PP 100/8KA-EL
PP 100/12G
PP 100/12R
PP 125/8KA
PP 125/8KA-EL
PP 125/12G
PP 125/12R
PP 150/20G
PP 150/20K
PP 150/20K-EL
PP 150/20R
PP 200/20G
PP 200/20K
PP 200/20K-EL
PP 200/20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Rustproof Non-marking Load capacity at 4km/h
(kg)

3.52 €

1 5 Days 602912358080plain bore40noyesyes80

3.78 €

1 5 Days 80321235120120plain bore68noyesyes120

7.03 €

1 5 Days 80321235120120roller bearing92nonoyes120

13.97 €

1 5 Days 10037846160160ball bearing (C)177nonoyes160

20.50 €

1 7 Days 10037846160160ball bearing (C)186yesnono160

6.85 €

1 5 Days 100371245160160plain bore124noyesyes160

10.18 €

1 5 Days 100371245160160roller bearing155nonoyes160

17.93 €

1 5 Days 12540846200200ball bearing (C)240nonoyes200

24.90 €

1 7 Days 12540846200200ball bearing (C)210yesnono200

8.39 €

1 5 Days 125401245200200plain bore182noyesyes200

11.98 €

1 5 Days 125401245200200roller bearing220nonoyes200

13.70 €

1 5 Days 150502060300300plain bore306noyesyes300

34.70 €

1 5 Days 150502060300300ball bearing602nonoyes300

44.28 €

1 5 Days 150502060300300ball bearing602yesnono300

19.29 €

1 5 Days 150502060300300roller bearing407nonoyes300

29.48 €

1 5 Days 200502060450450plain bore534noyesyes450

54.53 €

1 5 Days 200502060450450ball bearing802nonoyes450

71.60 €

1 5 Days 200502060450450ball bearing852yesnono450

38.57 €

1 5 Days 200502060450450roller bearing616nonoyes450

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality polypropylene Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 60 Shore D Tread color black
Wheel body colour black Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Tread material Synthetic Max. temperature resistance(° C) 60
Min. temperature resistance(° C) -20

Tech Support