Cylindrical Proximity Sensor [E2A]

Cylindrical Proximity Sensor [E2A]
High quality for extra long life in daily use
• Wide portfolio range through modular concept
• Designed and tested for extra long life
• IP67 and IP69k for highest protection in wet environments
• Continuously high quality level through specialized manufacturing process
• DC 3-wire and DC 2-wire models
• Normally open (NO), normally closed (NC) and antivalent (NO+NC) models
• Up to 30mm sensing distance
• Stainless steel and brass housings
• Pre-wired versions with different cable materials and diameters, M8 and M12 connector types, pre-wired types with cable end connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2A-M12KS04-M1-B1-20
E2A-M12LN05-M1-B1-TP
E2A-M12LN05-WP-B1-TP 5M
E2A-M12LS04-M1-B1-20
E2A-M18KS08-M1-B1-20
E2A-M18KS08-M5-B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Type of Electric Connection Coating Housing Diameter Sensor
(mm)
Switching Frequency
(Hz)
Rated Control Supply Voltage DC
(V)
Performance Level According to EN ISO 13849-1

580.29 €

1 3 Days 440.1 to 5048Connector M12Nickel-plated12100012 - 24None

71.05 €

1 3 Days 570.1~70Connector M12Other1280012 - 32Level a

73.95 €

1 3 Days 550.1 to 6059CableNickel-plated1280012 - 24Level a

580.29 €

1 3 Days 470.1~70Connector M12Nickel-plated12100012 - 24None

696.43 €

1 3 Days 8--Connector M12Nickel-plated1850012 - 24None

83.65 €

1 3 Days 850.1 to 6053Connector M8Nickel-plated1850012 - 24None

Loading...

  1. 1

Basic information

Voltage Type DC Degree of Protection (NEMA) Other Mechanical Mounting Condition for Sensor Concise
Type of Interface None Type of Actuation Metallic Target Type of Switching Output PNP
Type of Switch Function Normally open contact Construction Type Housing Cylinder, screw-thread Cascadable true
Number of Semiconductor Outputs With Signalling Function 1 Housing Material Metal SIL According to IEC 61508 None
Type of Interface for Safety Communication None Explosion Safety Category for Dust None Explosion Safety Category for Gas None
Compression-Resistant false Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false
Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

Tech Support