IPSO - Push-In Fittings MR, Rotary Tee Adaptor, Conical

IPSO - Push-In Fittings MR, Rotary Tee Adaptor, Conical
- Push-in system with elastic clamp made of stainless steel
- Thrustring made of brass, nickel-plated, for many applications
- Tube assembly with one movement
- For tubes in various materials
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel - for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B202051
B202052
B202053
B202054
B202055
B202056
B202057
B202058
B202059
B202060
B202061
B202062
B202063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension H Dimension SW

2.30 €

10 4 Days 4713

2.53 €

10 4 Days 41114

2.30 €

10 4 Days 6713

2.53 €

10 4 Days 61118

2.77 €

10 4 Days 8713

2.88 €

10 4 Days 81114

3.32 €

10 4 Days 81118

3.80 €

10 4 Days 101113

3.92 €

10 4 Days 101118

5.05 €

10 4 Days 121120

5.60 €

10 4 Days 121422

6.97 €

10 4 Days 141120

7.35 €

10 4 Days 141422

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support