Deep Groove Ball Bearing, Thin Section Bearing CSCD, Brass Sheet Metal Cage

Deep Groove Ball Bearing, Thin Section Bearing CSCD, Brass Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing, Thin section bearing CSCD, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSCD045-HLE
CSCD050-HLE
CSCD055-HLE
CSCD060-HLE
CSCD065-HLE
CSCD070-HLE
CSCD080-HLE
CSCD090-HLE
CSCD100-HLE
CSCD110-HLE
CSCD120-HLE
CSCD140-HLE
CSCD160-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(kg)
Weight
(g)

706.66 €

1000 4 Days 139.7114.312900133004.54400-400

1,006.71 €

1 Available 4 Days 152.4127134001470054000-450

798.69 €

1000 4 Days 165.1139.713800162005.53650-480

850.42 €

1000 4 Days 177.8152.41430017600633500.53-
-

910.88 €

1000 4 Days 190.5165.114700190006.531500.55-

965.94 €

1000 4 Days 203.2177.81500020400729000.59-

1,407.95 €

1 Available 4 Days 228.6203.21580023300825500.69-

1,193.66 €

1000 4 Days 254228.61640026000922800.78-

1,286.38 €

1000 4 Days 279.425417100290001020600.85-

1,421.38 €

1000 4 Days 304.8279.417600320001118700.93-

1,623.57 €

1000 4 Days 330.2304.817100345001217101.02-

2,633.85 €

1000 4 Days 381355.618100405001414701.24-

4,661.14 €

1000 4 Days 431.8406.419000460001612801.4-

Loading...

  1. 1

Basic information

Width B (or T)(mm) 12.7

Tech Support