Angular Contact Ball Bearing, Thin Section Bearing CSEB, Brass Sheet Metal Cage

Angular Contact Ball Bearing, Thin Section Bearing CSEB, Brass Sheet Metal Cage
Angular contact ball bearing, Thin section bearing CSEB, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSEB020-HLE
CSEB025-HLE
CSEB030-HLE
CSEB035-HLE
CSEB042-HLE
CSEB060-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

351.31 €

1000 4 Days 66.67550.84750420070

354.00 €

1000 4 Days 79.37563.55200520090

437.97 €

1000 4 Days 92.07576.254006100110

460.14 €

1000 4 Days 104.77588.958007100120

675.77 €

1000 4 Days 123.825107.9562008600140

823.55 €

1000 4 Days 168.275152.4700012100200

Loading...

  1. 1

Basic information

Width B (or T)(mm) 7.938

Tech Support