Angular Contact Ball Bearing 39..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 39..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage
Angular contact ball bearing 39..-B-2RS-TVH, double row, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3904-2RS
3904-2RS-C3
3908-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Axial Clearance Weight
(kg)
Weight
(g)

32.02 €

1000 4 Days 3713209100680010300-0.054-

32.02 €

1000 4 Days 3713209100680010300C3-54

104.25 €

1000 4 Days 62164017400167008700-0.16-

Loading...

  1. 1

Tech Support