Insert Bearing GE..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar

Insert Bearing GE..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Product type

Main dimension

(mm)

Weight

(kg)

Minimum order quantity
with Flinger shield on both sides
25 x 52 x 44.5
0.25
1 pieces
with FA125.5 (Corrotect coating)
25 x 52 x 44.5
0.23
1 pieces
with X-Life quality
25 x 52 x 44.5
0.24
1 pieces
with X-Life quality and FA164 (High temperature design up to +250°C)
80 x 140 x 71
2.84
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
26.18 €
( 31.15 € )
4 working days
26.18 €
( 31.15 € )
4 working days
18.74 €
( 22.30 € )
4 working days
3,045.65 €
( 3,624.32 € )
4 working days