Configure
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bore diameter(mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Fatigue load limit, radial [C ur](N)
  • Limiting speed for grease lubrication [n G Grease](1/min)
  • Limiting Speed for Oil Lubrication [n G Oil](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Super Precision Cylindrical Roller Bearing NN Series, Non-Locating Bearing, Double Row, with Tapered Bore

    Super Precision Cylindrical Roller Bearing NN Series, Non-Locating Bearing, Double Row, with Tapered Bore

    Part number:

    Still undefined. 15 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (mm)

    Width B (or T)

    (mm)

    Bore diameter

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Fatigue load limit, radial [C ur]

    (N)

    Limiting speed for grease lubrication [n G Grease]

    (1/min)

    Limiting Speed for Oil Lubrication [n G Oil]

    (1/min)

    Weight

    (kg)

    Minimum order quantity

    -

    210
    53
    140
    300000
    520000
    64000
    3900
    4600
    6.137
    1 pieces

    -

    280
    74
    180
    570000
    1000000
    118000
    2850
    3300
    16.2
    1 pieces
    340
    90
    220
    810000
    1450000
    166000
    2290
    2700
    29.1
    1 pieces
    360
    92
    240
    840000
    1580000
    177000
    2170
    2550
    30.8
    1 pieces
    400
    104
    260
    1070000
    2010000
    223000
    1930
    2280
    46.2
    1 pieces
    420
    106
    280
    1090000
    2090000
    228000
    1850
    2170
    60.4
    1 pieces
    460
    118
    300
    1270000
    2400000
    260000
    1670
    1970
    66.93
    1 pieces
    480
    121
    320
    1330000
    2600000
    275000
    1610
    1890
    73.4
    1 pieces
    520
    133
    340
    1640000
    3250000
    340000
    1470
    1730
    97.53
    1 pieces
    540
    134
    360
    1670000
    3350000
    350000
    1420
    1670
    102.8
    1 pieces
    560
    135
    380
    1700000
    3500000
    355000
    1370
    1620
    106.7
    1 pieces
    600
    148
    400
    2150000
    4450000
    445000
    1260
    1480
    141.08
    1 pieces
    650
    157
    440
    2430000
    5100000
    500000
    1160
    1360
    170.6
    1 pieces
    680
    163
    460
    2600000
    5400000
    515000
    1100
    1300
    198.33
    1 pieces
    700
    165
    480
    2700000
    5800000
    530000
    1070
    1260
    203.4
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,156.28 €
    ( 1,375.97 € )
    4 working days
    2,457.09 €
    ( 2,923.94 € )
    4 working days
    4,102.09 €
    ( 4,881.49 € )
    4 working days
    6,078.51 €
    ( 7,233.43 € )
    4 working days
    6,792.28 €
    ( 8,082.81 € )
    4 working days
    7,947.63 €
    ( 9,457.68 € )
    4 working days
    9,243.05 €
    ( 10,999.23 € )
    4 working days
    10,927.78 €
    ( 13,004.06 € )
    4 working days
    13,056.08 €
    ( 15,536.74 € )
    4 working days
    15,107.57 €
    ( 17,978.01 € )
    4 working days
    17,159.98 €
    ( 20,420.38 € )
    4 working days
    19,251.22 €
    ( 22,908.95 € )
    4 working days
    22,955.85 €
    ( 27,317.46 € )
    4 working days
    25,107.62 €
    ( 29,878.07 € )
    4 working days
    27,507.82 €
    ( 32,734.31 € )
    4 working days

    More Information

    Basic information

    Super precision cylindrical roller bearings NN30..-AS-K-M-SP, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage