Configure
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bore diameter(mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Limiting speed [n G](1/min)
  • Reference speed [n ϑr](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Cylindrical Roller Bearing NU2..-M1, with Cage, Single Row, Non-Locating Bearing, Type NU

    Cylindrical Roller Bearing NU2..-M1, with Cage, Single Row, Non-Locating Bearing, Type NU

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (mm)

    Width B (or T)

    (mm)

    Bore diameter

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Limiting speed [n G]

    (1/min)

    Reference speed [n ϑr]

    (1/min)

    Weight

    (kg)

    Minimum order quantity
    540
    140
    300
    2700000
    4100000
    1780
    650
    142.2
    1 pieces
    580
    150
    320
    3150000
    4900000
    1650
    570
    177.31
    1 pieces
    420
    138
    200
    2040000
    2900000
    2330
    940
    97.1
    1 pieces
    460
    145
    220
    2350000
    3350000
    2110
    830
    117.8
    1 pieces
    500
    155
    240
    2600000
    3750000
    1940
    750
    149.31
    1 pieces
    540
    165
    260
    3100000
    4500000
    1780
    660
    186.82
    1 pieces
    580
    175
    280
    3500000
    5200000
    1640
    590
    230.91
    1 pieces
    580
    92
    320
    1810000
    2700000
    1730
    830
    112.9
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    10,303.69 €
    ( 12,261.39 € )
    4 working days
    11,850.55 €
    ( 14,102.15 € )
    4 working days
    6,302.91 €
    ( 7,500.46 € )
    4 working days
    8,508.71 €
    ( 10,125.36 € )
    4 working days
    9,911.06 €
    ( 11,794.16 € )
    4 working days
    13,410.17 €
    ( 15,958.10 € )
    4 working days
    16,141.26 €
    ( 19,208.10 € )
    4 working days
    10,081.94 €
    ( 11,997.51 € )
    4 working days

    More Information

    Basic information

    Cylindrical roller bearing NU2..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6