Configure
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bore diameter(mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Limiting speed [n G](1/min)
  • Reference speed [n ϑr](1/min)
  • Clearance
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Spherical Roller Bearing 223..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore

    Spherical Roller Bearing 223..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (mm)

    Width B (or T)

    (mm)

    Bore diameter

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Limiting speed [n G]

    (1/min)

    Reference speed [n ϑr]

    (1/min)

    Clearance

    Weight

    (kg)

    Minimum order quantity
    500
    155
    240
    3200000
    4050000
    1510
    830
    CN
    146.44
    1 pieces

    -

    500
    155
    240
    3200000
    4050000
    1510
    830
    C3
    146.435
    1 pieces
    540
    165
    260
    3650000
    4650000
    1390
    740
    CN
    181.08
    1 pieces

    -

    540
    165
    260
    3650000
    4650000
    1390
    740
    C3
    180.54
    1 pieces
    580
    175
    280
    4150000
    5300000
    1280
    670
    CN
    220.5
    1 pieces

    -

    580
    175
    280
    4150000
    5300000
    1280
    670
    C3
    221
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    6,195.22 €
    ( 7,372.31 € )
    4 working days
    6,195.22 €
    ( 7,372.31 € )
    4 working days
    8,115.38 €
    ( 9,657.30 € )
    4 working days
    8,115.38 €
    ( 9,657.30 € )
    4 working days
    10,630.29 €
    ( 12,650.05 € )
    4 working days
    10,630.29 €
    ( 12,650.05 € )
    4 working days

    More Information

    Basic information

    Spherical roller bearing 223..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer