Configure
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bore diameter(mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Limiting speed [n G](1/min)
  • Reference speed [n ϑr](1/min)
  • Clearance
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Spherical Roller Bearing 232..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore

    Spherical Roller Bearing 232..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (mm)

    Width B (or T)

    (mm)

    Bore diameter

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Limiting speed [n G]

    (1/min)

    Reference speed [n ϑr]

    (1/min)

    Clearance

    Weight

    (kg)

    Minimum order quantity

    -

    480
    174
    260
    3350000
    4750000
    1360
    690
    C2
    137.1
    1 pieces

    -

    500
    176
    280
    3550000
    5200000
    1280
    630
    C4
    147.205
    1 pieces

    -

    620
    224
    340
    5300000
    7900000
    1000
    475
    C2
    294
    1 pieces
    760
    272
    420
    7800000
    12300000
    770
    340
    CN
    539
    1 pieces
    790
    280
    440
    8300000
    13200000
    730
    320
    CN
    597
    1 pieces

    -

    790
    280
    440
    8300000
    13200000
    730
    320
    C3
    596.5
    1 pieces
    870
    310
    480
    10000000
    16200000
    650
    275
    CN
    812.5
    1 pieces

    -

    870
    310
    480
    10000000
    16200000
    650
    275
    C3
    812.5
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    5,665.06 €
    ( 6,741.42 € )
    4 working days
    7,015.54 €
    ( 8,348.49 € )
    4 working days
    12,338.38 €
    ( 14,682.67 € )
    4 working days
    23,744.66 €
    ( 28,256.15 € )
    4 working days
    27,214.83 €
    ( 32,385.65 € )
    4 working days
    27,214.83 €
    ( 32,385.65 € )
    4 working days
    36,634.43 €
    ( 43,594.97 € )
    4 working days
    36,634.43 €
    ( 43,594.97 € )
    4 working days

    More Information

    Basic information

    Spherical roller bearing 232..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer